Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
JPP NPN PNP 24VDC
         

Icon
Icon
 

General ordering data

Version JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
Order No. 8852350000
Type JPP NPN PNP 24VDC
GTIN (EAN) 4032248567355
Qty. 1 pc(s).

Dimensions and weights

Height 14.4 mm
Height (inches) 0.567 inch
Width 36 mm
Width (inches) 1.417 inch
Length 83 mm
Length (inches) 3.268 inch
Net weight 50 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Input

Rated control voltage 18...24...30 V DC
Rated control voltage 18...30 V DC

Control side

Rated control voltage 18...24...30 V DC
Sensor 2-/ 3-Conductor Sensor NPN-type
Input current for sensor <200 mA

Output

Continuous current
Current 0.4 A
Rated switching voltage
min. 30 V
Voltage type DC
max. 18 V
Rated switching voltage 18...30 V DC
Continuous current 0.4 A

Load side

Rated switching voltage 18...30 V DC
Continuous current 0.4 A
Rated switching current 400 mA
Voltage drop at max. load ≤ 1 V

General data

Version Jackpac IP67 with M12 connection
Colour grey

Insulation coordination

Rated voltage 32 V
Pollution severity 2
Surge voltage category I
Impulse withstand voltage 500 V
Protection degree IP67

Further details of approvals / standards

Standards DIN EN 50178, UL508
Certificate no. (cULus) E141197

Connection data

Wire connection method M12 plug/socket, A-coded

output

Switching voltage, max. 18...30 V DC

Ratings IECEx/ATEX/cUL

Certificate no. (cULus) E141197

Technical specifications for cable

Number of poles 1
Shielded No

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001134
ETIM 7.0 EC001134
ETIM 8.0 EC001134
ETIM 9.0 EC001134
ECLASS 9.0 19-17-92-90
ECLASS 9.1 27-21-91-90
ECLASS 10.0 19-17-92-90
ECLASS 11.0 19-17-90-90
ECLASS 12.0 19-17-90-90
ECLASS 13.0 19-17-90-90

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8857030000
Type: JPP PNP NPN 24VDC
Version:
JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded