Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-P70
         

Icon
Icon
 

General ordering data

Version RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No. 8813120000
Type IE-P70
GTIN (EAN) 4032248512874
Qty. 10 pc(s).

Dimensions and weights

Net weight 5.2 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Connection 1 RJ45
Connection 2 Crimp
Description of article with kink protection; 6.2 - 7.1 mm
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.05 mm
Cable pull-out force, min. 89 N
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Bending protection moulded
Contact material Phosphorus bronze
Contact surface Gold-plated
Connection diameter, solid 0.36...0.51 mm
Conductor connection cross-section, solid (AWG) AWG 27...AWG 24
Connection diameter, flexible 0.46...0.61 mm
Conductor connection cross-section, flexible (AWG) AWG 27...AWG 24
MICE classification M M1
MICE classification I I1
MICE classification C C1
MICE classification E E3
Sheath diameter, min. 6.2 mm
Sheath diameter, max. 7.1 mm
Bending protection sleeve material PVC, UL 94-V0
Shielding material 0.5 mm brass, 2 µm nickel
Shielding 360° all-round enclosure
Protection degree IP20
Insertion force 20 N
Plugging cycles 750
Material insulator Polycarbonate PC, UL 94 V-0

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength 500 MΩ
PoE / PoE+ conforming to IEEE 802.3af

General standards

Connector standard IEC 60603-7-51

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

ROHS Conform

Related products

Order No.: 8813100000
Type: IE-P
Version:
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8813110000
Type: IE-P63
Version:
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 1963580000
Type: IE-PM-RJ45-TH
Version:
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963590000
Type: IE-PS-RJ45-TH-BK
Version:
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 2584980000
Type: IE-PS-RJ45-TH-BK-P
Version:
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)