RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Tension-clamp connection, Test button available: Yes
Order No.
8798760000
Type
RCMKITZ 230VAC 4CO LED
GTIN (EAN)
4032248494385
Qty.
10 pc(s).
Dimensions and weights
Depth
79 mm
Depth (inches)
3.11 inch
Height
101 mm
Height (inches)
3.976 inch
Width
27 mm
Width (inches)
1.063 inch
Net weight
118.5 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
Control side
Rated control voltage
230 V AC
Rated current AC
4.3 mA
Power rating
1.0 VA
Coil resistance
19465 Ω ± 15 %
Coil tolerance
15 %
Status indicator
red LED
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Tension-clamp connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.