Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCMKITZ 24VDC 4CO LED
         

Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Tension-clamp connection, Test button available: Yes
Order No. 8798740000
Type RCMKITZ 24VDC 4CO LED
GTIN (EAN) 4032248494361
Qty. 10 pc(s).

Dimensions and weights

Depth 79 mm
Depth (inches) 3.11 inch
Height 101 mm
Height (inches) 3.976 inch
Width 27 mm
Width (inches) 1.063 inch
Net weight 122.2 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP fc45714a-dcf9-499e-b37b-5a6f61f2521f

Control side

Rated control voltage 24 V DC
Rated current DC 31.3 mA
Power rating 750 mW
Coil resistance 777 Ω ± 10 %
Coil tolerance 10 %
Status indicator Green LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 240 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 12 A / 20 ms
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 4 CO contact with test button (AgNi)
Mechanical service life AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button lockable
Mechanical switch position indicator Yes
Colour black
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 240 V
Pollution severity 2
Surge voltage category III
Creepage and clearance distance input – output ≥ 4 mm
Dielectric strength, Input/Output 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 8783920000
Relevant relay 8690200000
Certificate no. (CSA) relay 249409-2426937
Certificate no. (cURus) relay E522350
Certificate no. (cURus) base E223759

Connection data

Wire connection method Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Blade size 0.4 x 2.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE UKCA