Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAS2 VMR 3PH
         

Icon
Icon
Icon
Icon
 

General ordering data

Version WAVESERIES, Voltage monitoring, 1 x three-phase (R, S, T, N), 250 V, Screw connection
Order No. 8705630000
Type WAS2 VMR 3PH
GTIN (EAN) 4032248377060
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-12-31
Alternative product 7760054165

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 22.5 mm
Width (inches) 0.886 inch
Length 96.5 mm
Length (inches) 3.799 inch
Net weight 120.6 g

Temperatures

Storage temperature -25 °C...85 °C
Operating temperature 0 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 493 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65

Input

Input frequency 50...60Hz
Input voltage 80…250 V AC/DC 3~, 200...400 V AC/DC
Number of inputs 1 x three-phase (R, S, T, N)

Output (digital)

Alarm function configurable, Surge voltage, Undervoltage, Hysteresis: 10 V
Continuous current 3 A
Max. switching voltage, AC 0 V
Rated switching current 0.1 A
Type 2 CO contacts

General data

Configuration DIP switch and potentiometer, Alarm status reset via reset input or button
Galvanic isolation 3-way isolator
Protection degree IP20
Rail TS 35
Repeat accuracy <0.3 % of set range
Step response time <300 ms
Temperature coefficient ≤ 300 ppm/K
Voltage supply from the measuring circuit

Insulation coordination

EMC standards EN 61000-6-1, 2, 3, 4
Galvanic isolation 3-way isolator
Impulse withstand voltage 6 kV
Insulation voltage 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 600 V
Surge voltage category III

Connection data

Type of connection Screw connection
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Limit-value monitoring component   for 1- /3- phase AC and DC voltages
with relay output and electrical isolation
limit-value monitoring component in 22.5 mm width for recording 1-phase
AC/DC voltages 200...400 V or 3-phase AC- voltages of 80...250 V.

A relay contact (CO) with a switching capacity of 750 VA
is available on the output side.
Input ranges, high/low trip alarm, monitored voltage window and
switching behaviour (for working and quiescent currents) can be configured using DIP switches
Switching threshold can be adjusted with front-side potentiometer
Power is supplied via the measured circuit.
The I/O circuits have 6 kV of electrical isolation.


Add-on housing for TS35 rail mounting
Dimensions: L/W/H 96.5/ 17.5/ 112.4 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20  


Input                         3 phases 80 V...250 V AC
                                      1 phase 200...400 V AC/DC
                                      switchable
Voltage of measuring circuit max 400 V
Output                                             Relay / CO
Switching current 3 A
Switching voltage 6... 250 V AC / 6...60 V DC
Switching threshold via potentiometer
Voltage window        small 10 % AC / 20 % DC // large 12 % AC / 25 % DC adjustable
Hysteresis 5 % AC / 6 % DC of input
Temperature coefficient   < 300 ppm K
Step response time        < 300 ms
Ambient
temperature range 0 °C...+50 °C

Secure isolation                   EN 50178, 2-way isolation up to 6 kV
Test voltage               4 kVeff / 1 min. Input / Output
Rated
voltage                                        
  600 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type                                                             WA5 VMR 3ph

Short specification

Limit-value monitoring component   for 1- /3- phase AC and DC voltages
with relay output and electrical isolation
limit-value monitoring component in 22.5 mm width for recording 1-phase
AC/DC voltages 200...400 V or 3-phase AC- voltages of 80...250 V.

A relay contact (CO) with a switching capacity of 750 VA
is available on the output side.
Input ranges, high/low trip alarm, monitored voltage window and
switching behaviour (for working and quiescent currents) can be configured using DIP switches
Switching threshold can be adjusted with front-side potentiometer
Power is supplied via the measured circuit. The I/O circuits have 6 kV of electrical isolation.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8543820000
Type of connection: Screw connection
Type: WAS5 DC/ALARM
Version:
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8543880000
Type of connection: Tension-clamp connection
Type: WAZ5 DC/ALARM
Version:
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
Delivery status:
This article will no longer be available in the future.