RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
Order No.
8694210000
Type
RCM571024
GTIN (EAN)
4032248365586
Qty.
10 pc(s).
Dimensions and weights
Depth
29 mm
Depth (inches)
1.142 inch
Height
28 mm
Height (inches)
1.102 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
29.6 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
24 V DC
Rated current DC
31.3 mA
Power rating
768 mW
Coil resistance
777 Ω ± 10 %
Coil tolerance
10 %
Status indicator
No
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.