RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
Order No.
8690100000
Type
RCM570R12
GTIN (EAN)
4032248360765
Qty.
10 pc(s).
Dimensions and weights
Depth
29 mm
Depth (inches)
1.142 inch
Height
28 mm
Height (inches)
1.102 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
31 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
12 V AC
Rated current AC
90 mA
Power rating
1080 mVA
Coil resistance
48 Ω ± 10 %
Coil tolerance
10 %
Status indicator
red LED
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Test button available
Yes
Version of test button
Lockable test button, Momentary test button
Mechanical switch position indicator
Yes
Colour
Transparent
UL 94 flammability rating
V-2
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Insulating material group
IIIa
Clearance and creepage distances for control side - load side
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.