Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TIMER BTTT-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version BT-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi 90/10, Rated control voltage: 24...230 V AC, 24...48 V DC, Continuous current: 5 A, Screw connection
Order No. 8647740000
Type TIMER BTTT-S
GTIN (EAN) 4032248308941
Qty. 10 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2021-12-31
Alternative product 2697260000

Dimensions and weights

Depth 74 mm
Depth (inches) 2.913 inch
Height 80 mm
Height (inches) 3.15 inch
Width 17.5 mm
Width (inches) 0.689 inch
Net weight 77.9 g

Temperatures

Storage temperature -25 °C...65 °C
Operating temperature -10 °C...55
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Rated data UL

Certificate No. (cURus) E223474

Control side

Rated control voltage 24...230 V AC, 24...48 V DC
Power rating ≤ 0.4 VA, 1.6 W
Status indicator Duo-LED orange lights permanently: relay closed, Duo-LED green: relay output off
Time ranges 0.1 s - 1.2 s, 1 s - 12 s, 0.1 min - 1.2 min, 1 min - 12 min, 0.1 h - 1.2 h, 1 h - 12 h
Setting tolerance 10 %
Max. reset time after voltage interruption 100 ms
Min. pulse duration 50 ms
Repeat accuracy ± 1 %

Load side

Rated switching voltage 250 V AC
Continuous current 5 A
Max. switching voltage, AC 250 V
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 120 W @ 24 V
Contact type 1 CO contact (AgNi 90/10)
Electrical service life, DC coil 105 switching cycles (5A at 250 Vac, ohm load at 1800/h)
Mechanical service life 107swtiching cycles (no load, 1800/h)

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour beige
UL 94 flammability rating V-2

Insulation coordination

Dielectric strength, Input/Output 2 kVeff / 1 min
Protection degree IP20

Further details of approvals / standards

Standards UL508
Certificate No. (CSA) 219713
Certificate No. (cURus) E223474

Connection data

Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, max. 0.98 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²
Blade size size PH1

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001439
ETIM 7.0 EC001439
ETIM 8.0 EC001439
ETIM 9.0 EC001439
ECLASS 9.0 27-37-16-05
ECLASS 9.1 27-37-16-05
ECLASS 10.0 27-37-16-05
ECLASS 11.0 27-37-16-05
ECLASS 12.0 27-37-16-05
ECLASS 13.0 27-37-16-05

Approvals

Approvals CE CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E223474