Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDS2 RS232/RS485/422
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Interface converter, RS232, RS485, RS422
Order No. 8615700000
Type WDS2 RS232/RS485/422
GTIN (EAN) 4032248277698
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-12-30
Alternative product 3027140000

Dimensions and weights

Height 112.4 mm
Height (inches) 4.425 inch
Width 22.5 mm
Width (inches) 0.886 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 151 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...55 °C

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 277 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c6099607-b1cd-4fc8-8f5b-8c2defa73093

Communication

Communication Bi-directional
Interface 1 x serial RS-232/RS-485/RS-422

Input

Type RS232, RS485/422

Interface 1

Assignment DTE/DCE switchable with DIP switch
Connection type SUB-D9 (male plug)
Type RS232, RS485/422

Interface 2

Bit delay ≤ 3 µs
Bit distortion < 5 %
Control of data direction Automatic or via RS232 RTS/CTS
Shield connection KLBÜ 4-6/Z1
Status indicator LED green: supply voltage, TxD, RxD
Terminating resistors Pull-down/pull-up via DIP switch
Transmission channels Half-duplex (RS485 2-wire)
Full-duplex (RS485 4-wire and RS422)
Transmission distance Max. 1200 m twisted pair
Transmission rate 2.4, 4.8, 9.6, 19.2, 57.6, 115.2 kBaud, 8 bit or 8 bit + parity bit

Output (digital)

Status indicator LED green: supply voltage, TxD, RxD

General data

Configuration DIP switch
Galvanic isolation 3-way isolator
Power consumption ca. 1.5 W
Protection degree IP20
Rail TS 35
Voltage supply 24 V DC ± 20 %

Insulation coordination

EMC standards EN 55011, EN 61000-6-2, EN 61000-6-4
Galvanic isolation 3-way isolator
Impulse withstand voltage 4 kV
Insulation voltage 2 kV DC / 1 min.
Insulation voltage input or output/supply 2 kV DC / 1 min.
Pollution severity 2
Rated voltage between adjacent electric circuits: 300 V
between electric circuits and PE: 150 V
Surge voltage category III

Connection data

Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Downloads

Classifications

ETIM 6.0 EC000310
ETIM 7.0 EC000310
ETIM 8.0 EC000310
ETIM 9.0 EC000310
ECLASS 9.0 19-17-92-90
ECLASS 9.1 27-21-01-90
ECLASS 10.0 19-17-92-90
ECLASS 11.0 19-17-90-90
ECLASS 12.0 27-06-03-20
ECLASS 13.0 27-06-03-20

Approvals

Approvals BURVER CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Screw connection
Order No.: 8615690000
Type: WDS2 RS232/TTY
Version:
Interface converter, RS232, TTY
Delivery status:
This article will no longer be available in the future.