Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAZ2 VMA V AC   Do not use product for new developmentsOnly remaining stock available
         

Icon
Icon
Icon
 

General ordering data

Version Input : 0…440 V AC, Output : analogue V / mA
Order No. 8581230000
Type WAZ2 VMA V AC
GTIN (EAN) 4032248234639
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-31
Alternative product 7760054360

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 22.5 mm
Width (inches) 0.886 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 179 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature 0 °C...50

Probability of failure

MTTF 371 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 94561991-a963-4084-a5f3-dfa3a5c2a27e
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Input frequency 40...400 Hz sinus
Input measurement range 0…30 V AC, 0…70 V AC, 0…130 V AC, 0…250 V AC, 0…450 V AC
Input resistance, voltage 30 kΩ / 70 kΩ / 130 kΩ / 250 kΩ / 450 kΩ
Number of inputs 1

Interface 2

Status indicator Green LED

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Offset current max. 40 µA
Offset voltage max. 0.02 V
Output current 0(4)...20 mA
Output voltage, note 0...10 V
load impedance voltage ≥ 1 kΩ

Output (digital)

Status indicator Green LED

General data

Accuracy 1,3 % (40...60 Hz) typ. 1 %; 2 % (70...400 Hz) typ. 1,5 %
Configuration DIP switch
Current consumption 40...30...24 mA @ IOUT =20 mA
Galvanic isolation 3-way isolator
Rail TS 35
Step response time < 300 ms
Temperature coefficient ≤ 250 ppm/K
Voltage supply 24 V DC ± 25 %

Insulation coordination

EMC standards EN 61000-2-6, EN 61000-6, EN 61326
Galvanic isolation 3-way isolator
Impulse withstand voltage Supply⁄output: 4 kV; input/output, input/output: 6 kV
Insulation voltage 4 kVeff / 5 s
Insulation voltage input or output/supply Input / power: 4 kVeff/ 5 s; output / power supply: 2 kVeff / 5 s
Pollution severity 2
Rated voltage supply/output: 300 V;
input/output, supply/output: 600 V
Surge voltage category III

Connection data

Type of connection Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Monitoring component for AC voltages up to 450 V with standard signal output
and electrical isolation
Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC
voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V.
Standardised analogue current/voltage signals are available on the output side.
The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20  


Input                         0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V AC

                                      40...400 Hz sinus
Voltage of measuring circuit max 475 V AC

Output                                             0(4)...20 mA / 0...10 V
Load resistance            < 600 Ohm Strom
>1 kOhm / voltage
Transmission error           < 1,3 % v. E. 
Temperature coefficient 250 ppm / K
Step response time        < 300 ms
Auxiliary power                                     24 VDC +/- 25 %
Ambient
temperature range 0 °C...+50 °C

Secure isolation                   EN 50178, 3-way isolation up to 4 kV
Test voltage                               4 kV / 5 s Input / Output / supply
Rated
voltage                                        
  300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type                                                             WAZ2 VMA V ac

Short specification

Monitoring component for AC voltages up to 450 V with standard signal output
and electrical isolation
Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC
voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V.
Standardised analogue current/voltage signals are available on the output side.
The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Tension-clamp connection
Order No.: 8447140000
Type: WAZ4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8445050000
Type: WAZ4 CVC DC 4-20/0-10V
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8540300000
Type: WAZ5 VCC 0-10V/4-20MA
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8540340000
Type: WAZ5 VVC 0-10V/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.