Monitoring component for AC voltages up to 450 V with standard signal output and electrical isolation Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V. Standardised analogue current/voltage signals are available on the output side. The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V AC 40...400 Hz sinus Voltage of measuring circuit max 475 V AC Output 0(4)...20 mA / 0...10 V Load resistance < 600 Ohm Strom >1 kOhm / voltage Transmission error < 1,3 % v. E. Temperature coefficient 250 ppm / K Step response time < 300 ms Auxiliary power 24 VDC +/- 25 % Ambient temperature range 0 °C...+50 °C
Secure isolation EN 50178, 3-way isolation up to 4 kV Test voltage 4 kV / 5 s Input / Output / supply Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAZ2 VMA V ac
Short specification
Monitoring component for AC voltages up to 450 V with standard signal output and electrical isolation Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V. Standardised analogue current/voltage signals are available on the output side. The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.
Monitoring component for AC voltages up to 450 V with standard signal output and electrical isolation Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V. Standardised analogue current/voltage signals are available on the output side. The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V AC 40...400 Hz sinus Voltage of measuring circuit max 475 V AC Output 0(4)...20 mA / 0...10 V Load resistance < 600 Ohm Strom >1 kOhm / voltage Transmission error < 1,3 % v. E. Temperature coefficient 250 ppm / K Step response time < 300 ms Auxiliary power 24 VDC +/- 25 % Ambient temperature range 0 °C...+50 °C
Secure isolation EN 50178, 3-way isolation up to 4 kV Test voltage 4 kV / 5 s Input / Output / supply Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAZ2 VMA V ac
Short specification
Monitoring component for AC voltages up to 450 V with standard signal output and electrical isolation Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V. Standardised analogue current/voltage signals are available on the output side. The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.