Measurement isolating transformer for frequency signals, configured with DIP switches f/DC measurement isolating transformer in 12.5 mm width, with external power supply: for transmitting, converting and isolating frequencies up to 100 kHz. Namur or 3-wire NPN/PNP sensors can be connected on the input side. Standard DC signals 0(4) to 20 mA/ 0 to 10 V are available on the output side. Internal potentiometer is used for zero and span calibrations.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 12.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 2-, 3-wire PNP/ NPN, Namur initiators, push-pull up to 100 kHz Output 0/4...20 mA 0...10 V Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Transmission error <0.2 % of input Auxiliary power 24 VDC +/- 25 % Power loss approx. 1.6 W Ambient temperature range 0°C...+55 °C
Isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, cULusEX
Type WAZ4 PRO Freq
Short specification
Measurement isolating transformer for frequency signals, configured with DIP switches f/DC measurement isolating transformer in 12.5 mm width, with external power supply: for transmitting, converting and isolating frequencies up to 100 kHz. Namur or 3-wire NPN/PNP sensors can be connected on the input side. Standard DC signals 0(4) to 20 mA/ 0 to 10 V are available on the output side. Internal potentiometer is used for zero and span calibrations.
Measurement isolating transformer for frequency signals, configured with DIP switches f/DC measurement isolating transformer in 12.5 mm width, with external power supply: for transmitting, converting and isolating frequencies up to 100 kHz. Namur or 3-wire NPN/PNP sensors can be connected on the input side. Standard DC signals 0(4) to 20 mA/ 0 to 10 V are available on the output side. Internal potentiometer is used for zero and span calibrations.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 12.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 2-, 3-wire PNP/ NPN, Namur initiators, push-pull up to 100 kHz Output 0/4...20 mA 0...10 V Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Transmission error <0.2 % of input Auxiliary power 24 VDC +/- 25 % Power loss approx. 1.6 W Ambient temperature range 0°C...+55 °C
Isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, cULusEX
Type WAZ4 PRO Freq
Short specification
Measurement isolating transformer for frequency signals, configured with DIP switches f/DC measurement isolating transformer in 12.5 mm width, with external power supply: for transmitting, converting and isolating frequencies up to 100 kHz. Namur or 3-wire NPN/PNP sensors can be connected on the input side. Standard DC signals 0(4) to 20 mA/ 0 to 10 V are available on the output side. Internal potentiometer is used for zero and span calibrations.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.