Limit-value monitoring component for DC- current-/ voltage standard signals with relay output and 3-way electrical isolation. Limit-value monitoring component in 22.5 mm width for recording 0(4)...20 mA / 0...10 V standard signals. Two relay contacts (COs), each with a switching capacity of 750 VA, are available on the output side for monitoring an upper and lower limit.
The switching behaviour (high/low trip, fail-safe) can be selected using DIP switches. Switching thresholds and hystereses are adjustable using the front-side potentiometer. The component has 4 kV of 3-way isolation and is supplied externally with 24 VDC.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 0(4)...20 mA / 0...10 V Output 2 x relay / CO Open-circuit/closed-circuit principle Switching current 3 A Switching voltage 6... 250 V AC / 6...60 V DC Switching thresholds 1...90 % via potentiometer (independently for channels 1 and 2) Hysteresis 1% ... 10 % via potentiometer (independently for channels 1 and 2) Temperature coefficient < 500 ppm K Step response time < 60 ms (10...90 %) Auxiliary power 24 VDC +/- 25 % Ambient temperature range 0 °C...+55 °C
Secure isolation EN 50178, 3-way Isolation up to 4 kV Test voltage 2 kVeff / 5s Input / Output/ Supply Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAZ5 DC/Alarm
Short specification
Limit-value monitoring component for DC- current/voltage standard signals with relay output and 3-way electrical isolation. Limit-value monitoring component in 22.5 mm width for recording 0(4)...20 mA / 0...10 V standard signals. Two relay contacts (COs), each with a switching capacity of 750 VA, are available on the output side for monitoring an upper and lower limit. The switching behaviour (high/low trip, fail-safe) can be selected using DIP switches. Switching thresholds and hystereses are adjustable using the front-side potentiometer. The component has 4 kV of 3-way isolation and is supplied externally with 24 VDC.
Limit-value monitoring component for DC- current-/ voltage standard signals with relay output and 3-way electrical isolation. Limit-value monitoring component in 22.5 mm width for recording 0(4)...20 mA / 0...10 V standard signals. Two relay contacts (COs), each with a switching capacity of 750 VA, are available on the output side for monitoring an upper and lower limit.
The switching behaviour (high/low trip, fail-safe) can be selected using DIP switches. Switching thresholds and hystereses are adjustable using the front-side potentiometer. The component has 4 kV of 3-way isolation and is supplied externally with 24 VDC.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input 0(4)...20 mA / 0...10 V Output 2 x relay / CO Open-circuit/closed-circuit principle Switching current 3 A Switching voltage 6... 250 V AC / 6...60 V DC Switching thresholds 1...90 % via potentiometer (independently for channels 1 and 2) Hysteresis 1% ... 10 % via potentiometer (independently for channels 1 and 2) Temperature coefficient < 500 ppm K Step response time < 60 ms (10...90 %) Auxiliary power 24 VDC +/- 25 % Ambient temperature range 0 °C...+55 °C
Secure isolation EN 50178, 3-way Isolation up to 4 kV Test voltage 2 kVeff / 5s Input / Output/ Supply Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAZ5 DC/Alarm
Short specification
Limit-value monitoring component for DC- current/voltage standard signals with relay output and 3-way electrical isolation. Limit-value monitoring component in 22.5 mm width for recording 0(4)...20 mA / 0...10 V standard signals. Two relay contacts (COs), each with a switching capacity of 750 VA, are available on the output side for monitoring an upper and lower limit. The switching behaviour (high/low trip, fail-safe) can be selected using DIP switches. Switching thresholds and hystereses are adjustable using the front-side potentiometer. The component has 4 kV of 3-way isolation and is supplied externally with 24 VDC.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.