Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAZ5 OLP   Only remaining stock availableDo not use product for new developments
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : I / U, Output : 4-20 mA, (loop powered)
Order No. 8543730000
Type WAZ5 OLP
GTIN (EAN) 4032248180769
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-03-30
Alternative product 7760054354

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 111 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 366 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 94561991-a963-4084-a5f3-dfa3a5c2a27e

Input

Input current 0...20 mA, 4…20mA
Input resistance, current 51 Ω
Input resistance, voltage 0...5 V: 210 kΩ; 0...10 V: 430 kΩ
Input voltage 0...(5)10 V
Number of inputs 1

Output

Cut-off frequency (-3 dB) 10 Hz/ 100 Hz switchable
Load impedance current RL = (UB-12 V) / 20 ± 20mA, e.g. 600 Ω at 24 V
Number of outputs 1
Output current 4...20 mA (current loop)
Output signal limit Approx. 31 mA

General data

Accuracy 0.2% of measuring range final value
Configuration DIP switch
Galvanic isolation Passive isolator
Protection degree IP20
Rail TS 35
Step response time <10 Hz: 80 ms; 100 Hz: 50 ms
Temperature coefficient ≤ 150 ppm/K
Voltage supply min. 12 V DC/ max. 30 V DC, Loop powered, via 4…20 mA input

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation Passive isolator
Impulse withstand voltage 4 kV
Insulation voltage 4 kVeff / 5 s
Insulation voltage input or output/rail 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Tension-clamp connection
Stripping length, rated connection 7 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Standard signal isolating amplifier, output-current loop fed
1-channel isolating amplifier in 17.5 mm width, output-current loop fed,
for transmitting and isolating analogue DC- current signals from 4...20 mA and voltage signals
from 0...(5)10 V.
Add-on housing for TS35 DIN rail installation
Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm
Tension-clamp connection / nominal cross-section 1.5 mm²Protection degree: IP 20 Input0(4)...20 mA
0...5 V / 0...10 V
Output 4...20 mA
Load resistance / R = (UB-12 V) / 20 mA z.b 600 Ohm at 20 mA
Transmission error Auxiliary power 4...20 mA output current loopAmbienttemperature range 0°C...+55 °C






Isolation EN 50178 , 2-way isolation up to 4 kV AC/DC
Test voltage 4 kV
Rated
voltage 300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type WAZ5 CCC OLP

Short specification Standard signal isolating amplifier, output-current loop fed
1-channel isolating amplifier in 17.5 mm width, output-current loop fed,
for transmitting and isolating analogue DC- current signals from 4 to 20 mA and voltage signals from 0 to (5)10 V.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197