Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAS5 CVC 4-20MA/0-10V   Product is no longer availableData sheet for information only
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
Order No. 8540230000
Type WAS5 CVC 4-20MA/0-10V
GTIN (EAN) 4032248180622
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-31
Alternative product 1176010000

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 99.9 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 371 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

Input

Input current 4...20 mA
Input resistance, current ≤ 110 Ω
Number of inputs 1

Output

Cut-off frequency (-3 dB) 10 Hz
Number of outputs 1
Output voltage, note 0...10 V
load impedance voltage ≥ 1 kΩ

Output (digital)

Max. switching voltage, AC 0 V
Rated switching current 0.1 A

General data

Accuracy 0.2 %
Configuration none
Galvanic isolation 3-way isolator
Power consumption <1.3 W @ IOUT = 5 mA
Protection degree IP20
Rail TS 35
Step response time ≤ 45 ms
Temperature coefficient ± 250 ppm/K
Voltage supply 24 V DC ± 25 %

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation 3-way isolator
Impulse withstand voltage 4 kV
Insulation voltage 2 kVeff / 5 s
Insulation voltage input or output/rail 4 kVeff / 1 min.
Insulation voltage input or output/supply 2 kVeff / 5 s
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20
ECLASS 14.0 27-21-01-20

Tender specification sheets

Long specification

Standard signal isolating converter
1-channel signal isolating converter in 17.5 mm width with external power supply,
for transmitting and isolating analogue DC current signals 4...20 mA.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20  


Input                         4...20 mA

Output                                             0...10 V
Transmission error             < 0,2% v. E. 
Limit frequency 10 Hz
Auxiliary power                                     24 VDC +/- 25 %
Power loss approx. 1.3 W
Ambient
temperature range 0 °C...+55 °C

Secure isolation                   EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other
Test voltage                               4 kV input against output against auxiliary power
Rated
voltage                                         
 300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus,







Type                                                             WAS5 CVC 0-20/0-10V

Short specification Standard signal isolating converter
1-channel signal isolating converter in 17.5 mm width, with external power supply, for transmitting and isolating analogue DC current signals from 4 to 20 mA

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8447140000
Type of connection: Tension-clamp connection
Type: WAZ4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8445050000
Type of connection: Tension-clamp connection
Type: WAZ4 CVC DC 4-20/0-10V
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8540300000
Type of connection: Tension-clamp connection
Type: WAZ5 VCC 0-10V/4-20MA
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8540340000
Type of connection: Tension-clamp connection
Type: WAZ5 VVC 0-10V/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.