Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS F14 Z
         

Icon
Icon
 

General ordering data

Version Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Tension-clamp connection
Order No. 8537200000
Type RS F14 Z
GTIN (EAN) 4032248172955
Qty. 1 pc(s).

Dimensions and weights

Depth 64 mm
Depth (inches) 2.52 inch
Height 87 mm
Height (inches) 3.425 inch
Width 50 mm
Width (inches) 1.969 inch
Net weight 103 g

Temperatures

Storage temperature -40...70 °C
Operating temperature 0...55 °C

Environmental Product Compliance

REACH SVHC /

Connection Data

Connection (field side) LM2NZF 5.08mm
Connection on control side Plug-in connector in acc. with IEC60603-13 / DIN41651
Earthing No
Number of poles (control side) 14-pole

Rating data

Rated voltage 60 V AC / 75 V DC
Rated current per connection 1 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage 100 V
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV

Connection field

Clamping range, max. 2.5 mm²
Clamping range, min. 0.13 mm²
Flexible with sleeve, max. 1.5 mm²
Flexible with sleeve, min. 0.25 mm²
Flexible, max. H05(07) V-K 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Max. wire cross-section, AWG AWG 14
Min. wire cross-section, AWG AWG 24
Sleeve with plastic collar, max. 1.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Solid, min. H05(07) V-U 0.2 mm²
Stripping length 7.5 mm
Type of connection Tension-clamp connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E141197

Related products

Order No.: 8537190000
Type: RS F10 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Tension-clamp connection
 
Order No.: 8537110000
Type: RS F20 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Tension-clamp connection
 
Order No.: 8537180000
Type: RS F26 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Tension-clamp connection
 
Order No.: 8537130000
Type: RS F34 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Tension-clamp connection
 
Order No.: 8537140000
Type: RS F40 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Tension-clamp connection
 
Order No.: 8537150000
Type: RS F50 Z
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Tension-clamp connection