Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAZ1 CMA LP 1/5/10A AC
         

Icon
Icon
Icon
 

General ordering data

Version Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
Order No. 8528660000
Type WAZ1 CMA LP 1/5/10A AC
GTIN (EAN) 4032248160433
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-12-30
Alternative product 2489910000

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 22.5 mm
Width (inches) 0.886 inch
Length 72 mm
Length (inches) 2.835 inch
Net weight 72.9 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature 0 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 564 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP f8333314-0c66-4444-aa47-78252861a7fb

Input

Input current 0...1 A AC/ 0...5 A AC/ 0...10 A AC
Input frequency 50...60Hz
Number of inputs 1

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Offset current max. 100 µA
Output current 4...20 mA (current loop)
Output signal limit Approx. 24 mA

Output (digital)

Max. switching voltage, AC 0 V
Rated switching current 0.1 A
Status indicator LED ON: OK; LED flashing: signal out of range;
LED OFF: Error

General data

Accuracy 0.5 % FSR
Configuration DIP switch
Galvanic isolation 2-way isolator
Protection degree IP20
Rail TS 35
Step response time typ. 700 ms
Temperature coefficient ≤ 200 ppm/K
Voltage supply 13...30 V DC, via output current loop

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation 2-way isolator
Impulse withstand voltage 6 kV
Insulation voltage 4 kVeff / 5 s
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Monitoring component for AC currents up to 10A with 4...20 mA loop feed
and electrical isolation
Current monitoring component i
n 22.5 mm width for recording 50/ 60 Hz AC currents
0...1 A / 0...5 A / 0...10 A. Input range can be selected using DIP switches.
Power is fed to the component via the 4...20 mA current loop on the output side.
The input and output circuits have 6 kV of electrical isolation.


Add-on housing for TS35 rail mounting
Dimensions: L/W/H 72/ 22.5/ 92.4 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20  


Input                         0...1 A / 0...5 A / 0...10 A AC switchable
                                      50 / 60 Hz
Voltage of measuring circuit 250 V AC

Output                                             4...20 mA current loop
Load resistance            < 600 Ohm Strom
>1 kOhm / voltage
Transmission error           < 0,5% v. E. 
Temperature coefficient 200 ppm / K
Step response time typ. 700 ms
Auxiliary power                                     via output-side current loop
Ambient
temperature range 0 °C...+50 °C

Secure isolation                   EN 50178, 2-way isolation up to 6 kV
Test voltage                               4 kV input against output
Rated
voltage                                         
 300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus






Type                                                             WAZ1 CMA LP 1/5/10A ac

Short specification

Monitoring component for AC currents up to 10A with 4...20 mA loop feed and electrical isolation
Current monitoring component in 22.5 mm width for recording 50/ 60 Hz AC currents
0...1 A / 0...5 A / 0...10 A. Input range can be selected using DIP switches.
Power is fed to the component via the 4...20 mA current loop on the output side.
The input and output circuits have 6 kV of electrical isolation.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Screw connection
Order No.: 8523400000
Type: WAS1 CMA 1/5/10A AC
Version:
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 0-20 mA, 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Screw connection
Order No.: 8528650000
Type: WAS1 CMA LP 1/5/10A AC
Version:
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Screw connection
Order No.: 8975590000
Type: WAS1 CMA LP 1/5/10A EX
Version:
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
Delivery status:
This article will no longer be available in the future.