Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ R 24VDC 1NO TRAK
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
Order No. 8499550000
Type MCZ R 24VDC 1NO TRAK
GTIN (EAN) 4032248110353
Qty. 10 pc(s).

Dimensions and weights

Depth 63.2 mm
Depth (inches) 2.488 inch
Height 91 mm
Height (inches) 3.583 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 26.5 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 95 % for 30 days, minimal condensation to EN 50155
Note: room temperature (service) +85 °C for 10 minutes

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 35d83707-6a3b-45b5-b9f8-6ba8184c863e

Control side

Rated control voltage 24 V DC +25 % / -30 %
Rated current DC 11.5...16.5 mA
Power rating 195...500 mW
Status indicator Green LED
Protective circuit Free-wheeling diode, Varistor, Reverse polarity protection
Max. reset time after voltage interruption 10 ms

Load side

Rated switching voltage 250 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
Inrush current 6 A
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 120 W @ 24 V
Switch-on delay <11 ms
Switch-off delay <50 ms
Contact type 1 NO contact (AgSnO)
Mechanical service life 10 x 106 switching cycles
Min. switching power 100 mA @ 12 V

General data

Version for railway applications
Rail TS 35
Test button available No
Mechanical switch position indicator No
Open sides right
Colour beige
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 4 kVeff / 1 s
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Connection data

Wire connection method Tension-clamp connection
Stripping length, rated connection 8 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8713890000
Type: MCZ R 24VDC 1CO TRAK
Version:
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
 
Order No.: 8713900000
Type: MCZ R 36VDC 1CO TRAK
Version:
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
 
Order No.: 8713910000
Type: MCZ R 48...110VDC 1CO TRAK
Version:
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
 
Order No.: 8574070000
Type: MCZ R 48...110VDC 1NO TRAK
Version:
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No