Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ CFC 0-20MA
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version DC/f transformer, Input : 0-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
Order No. 8461480000
Type MCZ CFC 0-20MA
GTIN (EAN) 4032248037780
Qty. 10 pc(s).

Dimensions and weights

Depth 63.2 mm
Depth (inches) 2.488 inch
Width 6 mm
Width (inches) 0.236 inch
Length 91 mm
Length (inches) 3.583 inch
Net weight 28.3 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...60 °C

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c2a21576-d875-4548-ae68-5e7f85ddf0c7

Input

Input current 0...20 mA
Input resistance, current 50 Ω
Number of inputs 1
Voltage drop 1 V at 20 mA

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Output current max. 20 mA
Output frequency 0...1/ 4/ 8/ 16 kHz
Output level PNP, Ub-0.7 V

General data

Accuracy 0.2 % v. FSR
Configuration DIP switch
Current consumption 14 mA without load
Galvanic isolation between input ⁄ output ⁄ supply
Long-term drift 0
Protection degree IP20
Rail TS 35
Temperature coefficient ≤ 250 ppm/K
Voltage supply 24 V DC ± 10 %

Insulation coordination

EMC standards EN 61000-6
Galvanic isolation between input ⁄ output ⁄ supply
Impulse withstand voltage 1.5 kV
Insulation voltage 1 kV DC
Insulation voltage input or output/rail 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 100 V
Surge voltage category III
Test voltage 0.3 kV

Connection data

Type of connection Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002918
ETIM 7.0 EC002918
ETIM 8.0 EC002918
ETIM 9.0 EC002918
ECLASS 9.0 27-21-01-28
ECLASS 9.1 27-21-01-28
ECLASS 10.0 27-21-01-28
ECLASS 11.0 27-21-01-28
ECLASS 12.0 27-21-01-28
ECLASS 13.0 27-21-01-28

Tender specification sheets

Long specification

DC/f converter for converting a 0...20 mA standard signal to 0...1/ 4/ 8/ 16 kHz,
configured with DIP switches
DC/f converter in 6 mm width with external power supply for transmitting and
converting a 0...20 mA standard signal into a proportional  0...1/ 4/ 8/ 16 kHz rectangular-form frequency.
The input and output circuits are electrically isolated.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 91/ 6/ 63.2 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20 

Input                             0...20 mA
Output                                                 0...1 kHz/ 4 kHz/ 8 kHz/ 16 kHz
                                          PNP: UB - 0.7V / max. 20 mA
Transmission error                  < 0,2 % v. E.
Temperature coefficient       < 250 ppm K
Auxiliary power                                         24 V DC +/- 10 %
Ambient
temperature range 0°C...+50 °C

Isolation                                    1.5 kV
Rated voltage 100 V 
Overvoltage category III
pollution degree 2








Type                                                                MCZ VFC 0-20MA

Short specification DC/f converter for converting a  0...20 mA standard signal to 0...1/ 4/ 8/ 16 kHz,
configured with DIP switches
DC/f converter in 6 mm width with external power supply,
for transmitting and converting a 0...20 mA standard signal into a proportional 0...1/ 4/ 8/ 16 kHz rectangular frequency.
The input and output circuits are electrically isolated.n>

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Tension-clamp connection
Order No.: 8461470000
Type: MCZ VFC 0-10V
Version:
DC/f transformer, Input : 0-10 V, Output frequency: 0...1/ 4/ 8/ 16 kHz
 
Type of connection: Tension-clamp connection
Order No.: 8461490000
Type: MCZ CFC 4-20MA
Version:
DC/f transformer, Input : 4-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
 
Type of connection: Screw connection
Order No.: 8242040000
Type: DK U-F DK5 0-10V
Version:
DC/f transformer, Input : 0-10 V, Output : Frequency, 0...1/ 4/ 8/ 16 kHz
 
Type of connection: Screw connection
Order No.: 8283810001
Type: DK F-U DK5 0-16KHZ 24V
Version:
Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V