Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAZ4 CVC DC 4-20/0-10V   Do not use product for new developmentsOnly remaining stock available
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
Order No. 8445050000
Type WAZ4 CVC DC 4-20/0-10V
GTIN (EAN) 4032248108053
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-10-22
Alternative product 2489740000

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 12.5 mm
Width (inches) 0.492 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 109 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 94561991-a963-4084-a5f3-dfa3a5c2a27e
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

Input

Input current 4...20 mA
Number of inputs 1
Voltage drop Approx. 5.6 V at 20 mA

Output

Cut-off frequency (-3 dB) ≥ 15 Hz (typ. 20 Hz)
Load impedance current ≤ 600 Ω
Number of outputs 1
Output voltage, note 0...10 V
load impedance voltage ≥ 1 kΩ

Output (digital)

Max. switching voltage, AC 0 V
Rated switching current 0.1 A

Output (analogue)

Load resistance voltage ≥ 1 kΩ
Output voltage 0...10 V

General data

Accuracy ± 0.2 % of final value
Configuration none
Current consumption <20 mA @ IOUT = 10 mA
Galvanic isolation 2-way isolator
Protection degree IP20
Rail TS 35
Step response time ≤ 30 ms (typ. 20 ms)
Temperature coefficient ≤ 250 ppm/K of final value
Voltage supply 24 V DC ± 20 %

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation 2-way isolator
Impulse withstand voltage 4 kV
Insulation voltage 1.2 kVeff / 5 s
Insulation voltage input or output/rail 4 kVeff / 1 min.
Insulation voltage input or output/supply 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Tension-clamp connection
Stripping length, rated connection 7 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Standard signal isolating converter, 2-way isolation
1-channel signal isolating converter in 12.5 mm width with output-side
power supply for transmitting and isolating analogue 4...20 mA
DC current signals. The input circuit is powered by the current loop.
0...10 V are available on the output side.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 92.4/ 12.5/ 112.4 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20  


Input                         4...20 mA / current-loop powered

Output                                             0...10 V
Apparent resistance at output > 1 kOhm
Transmission error              < 0,2% v. E. 
Limit frequency 15 Hz
Auxiliary power                                     24 VDC +/- 20 %
Ambient
temperature range 0 °C...+55 °C

Secure isolation                   EN 50178, 2-way isolation up to 4 kV AC/DC
Test voltage                               4 kV input against output
Rated
voltage                                        
  300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULusEX, cULus, CSA









Type                                                            WAZ4 CCC DC 4-20/0-10V

Short specification

Standard signal isolating converter, 2-way isolation
1-channel signal isolating converter in 12.5 mm width with output-side
power supply for transmitting and isolating analogue 4...20 mA
DC current signals. The input circuit is powered by the current loop.
0...10 V are available on the output side.

Approvals

Approvals CE CSA CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Tension-clamp connection
Order No.: 8447140000
Type: WAZ4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8540300000
Type: WAZ5 VCC 0-10V/4-20MA
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8540340000
Type: WAZ5 VVC 0-10V/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.