Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EGO EG7 RC 230VAC
         

Icon
 

General ordering data

Version EG-Series, Solid-state relay, Rated control voltage: 230 V AC +6 / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
Order No. 8387580000
Type EGO EG7 RC 230VAC
GTIN (EAN) 4008190385330
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2009-12-31

Dimensions and weights

Height 96 mm
Height (inches) 3.78 inch
Width 10 mm
Width (inches) 0.394 inch
Length 44 mm
Length (inches) 1.732 inch
Net weight 36 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -25 °C...60
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 230 V AC +6 / -15 %
Power rating 870 mVA
Status indicator Green LED
Input frequency 12 Hz

Load side

Rated switching voltage 5...48 V DC
Continuous current 0.1 A
Rated switching current 100 mA
Switch-on delay < 5 ms
Switch-off delay 18 ms
Voltage drop at max. load ≤ 1.5 V
Short-circuit-proof No
Protective circuit, load side Varistor, Free-wheeling diode

General data

Rail TS 32, TS 15, TS 35
Colour beige

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Rated impulse withstand voltage 6 kV
Protection degree IP20
Separation acc. to VDE 0106 Yes
Protective separation acc. to VDE 0884 Acc. to DIN VDE 0884

Connection data

Wire connection method Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²

Downloads

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04

Approvals

Approvals CE
ROHS Conform

Related products