Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ TO 24VDC/50MS
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
Order No. 8324590000
Type MCZ TO 24VDC/50MS
GTIN (EAN) 4008190985455
Qty. 10 pc(s).

Dimensions and weights

Depth 63.2 mm
Depth (inches) 2.488 inch
Height 91 mm
Height (inches) 3.583 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 22.4 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...50
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 35d83707-6a3b-45b5-b9f8-6ba8184c863e

Rated data UL

Certificate No. (cURus) E141197

Control side

Rated control voltage 24 V DC ±10 %
Rated current DC 6.7 mA ±10 %
Power rating 160 mW
Status indicator Green LED
Protective circuit Reverse polarity protection
Min. pulse duration 2 ms

Load side

Rated switching voltage 5...48 V DC
Continuous current 0.02 A
Max. switching frequency at rated load 5 Hz
Max. switching voltage, DC 48 V
Inrush current 200 mA
Switch-off delay 50 ms
Contact type 1 NO contact (Transistor)

General data

Suitable for front mounting No
Rail TS 35
Test button available No
Mechanical switch position indicator No
Open sides right
Colour beige
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category IV
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1 kVeff / 1 s
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)

Further details of approvals / standards

Certificate No. (CSA) 154685-1198742
Certificate No. (cURus) E141197

Connection data

Wire connection method Tension-clamp connection
Stripping length, rated connection 8 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Important note

Product information The cable lengths must not exceed 30 m.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001439
ETIM 7.0 EC001439
ETIM 8.0 EC001439
ETIM 9.0 EC001439
ECLASS 9.0 27-37-16-05
ECLASS 9.1 27-37-16-05
ECLASS 10.0 27-37-16-05
ECLASS 11.0 27-37-16-05
ECLASS 12.0 27-37-16-05
ECLASS 13.0 27-37-16-05

Approvals

Approvals CE CSA CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197

Related products

Order No.: 8286410000
Type: MCZ TO 24VDC/150MS
Version:
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection