Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WOS2 115VUC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version WAVESERIES, Solid-state relay, Rated control voltage: 115 V UC, max. 130 V UC , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 3.5 A, Screw connection
Order No. 8259950000
Type WOS2 115VUC
GTIN (EAN) 4032248025633
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2010-05-30

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Height 92.4 mm
Height (inches) 3.638 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 116.04 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...50 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E141197

Control side

Rated control voltage 115 V UC, max. 130 V UC
Power rating 0.44 VA / 0.82 W

Load side

Rated switching voltage 24 V AC ... 250 V AC
Continuous current 3.5 A
Rated switching current 3.5 A
Switch-on delay max. 20 ms
Switch-off delay max. 20 ms
Voltage drop at max. load 1.6 V
Short-circuit-proof No
Load side status indicator LED green
Protective circuit, load side RC element, Varistor
Contact type 1 NO contact (Triac)

General data

Rail TS 35
Colour beige

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Impulse withstand voltage 6 kV
Protection degree IP20

Further details of approvals / standards

Standards UL508
Certificate No. (CSA) 200039-1127511
Certificate No. (cURus) E141197

Connection data

Wire connection method Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Downloads

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ETIM 10.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04
ECLASS 15.0 27-37-16-04

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197

Related products