Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DK NOR 35 24VDC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Function component, NOR Gate
Order No. 8248330000
Type DK NOR 35 24VDC
GTIN (EAN) 4008190406714
Qty. 5 pc(s).

Dimensions and weights

Height 57 mm
Height (inches) 2.244 inch
Width 12 mm
Width (inches) 0.472 inch
Length 65 mm
Length (inches) 2.559 inch
Net weight 29 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature 0 °C...50 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 35d83707-6a3b-45b5-b9f8-6ba8184c863e

General data

Current consumption <5 mA
Galvanic isolation Without isolation
Humidity 40 °C / 93 % rel. humidity, no condensation
Input/Output Logic module
Open sides right
Rail TS 35
Type of connection Screw connection
Voltage supply 24...30 V DC

Insulation coordination

Standards EN 61000-6-2:2005, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007 + A1:2011

Input

Input current Approx. 1.5 mA per input (24 V)
Number of inputs 5
Pulse duration ≥ 50 µs
Rated input level 24 V DC= High, 0 V = Low
Rated voltage Max. 30 V

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Output current max. 20 mA
Output level PNP, Ub-1.8 V
Switching thresholds High <15 V, low <9 V

Connection data

Type of connection Screw connection
Clamping range, rated connection 4 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001417
ETIM 7.0 EC001417
ETIM 8.0 EC001417
ETIM 9.0 EC001417
ECLASS 9.0 27-24-22-16
ECLASS 9.1 27-21-92-90
ECLASS 10.0 27-24-22-16
ECLASS 11.0 27-24-22-16
ECLASS 12.0 27-24-22-16
ECLASS 13.0 27-24-22-16

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 0687560000
Type: AP DKT4 PA
Version:
End plate (terminals), 65 mm x 1.5 mm, beige
 
Type of connection: Screw connection
Order No.: 8184040000
Type: DK AND 35 24VDC
Version:
Function component, AND gate
 
Type of connection: Screw connection
Order No.: 8248320000
Type: DK NAND 35 24VDC
Version:
Function component, NAND Gate
 
Type of connection: Screw connection
Order No.: 8218440000
Type: DK OR 35 24VDC
Version:
Function component, OR Gate