Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ SC 0-20MA
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring
Order No. 8227350000
Type MCZ SC 0-20MA
GTIN (EAN) 4008190193799
Qty. 10 pc(s).

Dimensions and weights

Depth 63.2 mm
Depth (inches) 2.488 inch
Width 6 mm
Width (inches) 0.236 inch
Length 91 mm
Length (inches) 3.583 inch
Net weight 28 g

Temperatures

Storage temperature -25 °C...60 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 681 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 35d83707-6a3b-45b5-b9f8-6ba8184c863e

Input

Input current 0.5...20 mA
Input resistance, current 50 Ω
Voltage drop 1 V

Output

Cut-off frequency (-3 dB) 100 Hz
Number of outputs 2

General data

Configuration Potentiometer
Current consumption 15 mA
Galvanic isolation Without isolation, between input ⁄ output ⁄ supply
Protection degree IP20
Rail TS 35
Step response time <250 µs (switching threshold at 90% of
max. input signal; RI ≤ 1 kΩ)
Temperature coefficient ± 250 ppm/K, 350 ppm/K
Voltage supply 24 V DC ± 20 %

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation Without isolation, between input ⁄ output ⁄ supply

Connection data

Type of connection TOP connection, Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Tender specification sheets

Long specification

Trip amplifier for monitoring a 0...20 mA standard signal with two switching outputs
Trip amplifier in 6 mm width for analogue 0...20 mA standard signals with two PNP-transistor switch outputs
for monitoring an upper and lower threshold (adjustable via potentiometer).

Dimensions: L/W/H  91/ 6/ 63.2 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20



Input                             0.5...20 mA
Output                           Double switching output PNP/ 50 mA per channel
                                          Adjustable via potentiometer
Switching hysteresis                  1 % of input
Step response time            < 250 us (10...90 %)
Temperature coefficient       < 250 ppm K
Auxiliary power                       24 V DC +/- 20 %
Ambient
temperature range            0°C...+50 °C
Approvals                    cURus, CSA

Type                                  MCZ SC 0-20MA












Short specification Trip amplifier for monitoring a 0...20 mA standard signal with two switching outputs
Trip amplifier in 6 mm width for analogue 0...20 mA standard signals with two PNP-transistor switch outputs
for monitoring an upper and lower threshold (adjustable via potentiometer).

Approvals

Approvals CE CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197

Related products

Type of connection: Screw connection
Order No.: 8260280000
Type: MCZ SC 0-10V
Version:
Limit value monitoring