Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS F14 LP3R 3/14
         

Icon
Icon
 

General ordering data

Version Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
Order No. 8012860000
Type RS F14 LP3R 3/14
GTIN (EAN) 4008190147174
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 87 mm
Height (inches) 3.425 inch
Width 45 mm
Width (inches) 1.772 inch
Net weight 114 g

Temperatures

Storage temperature -40...70 °C
Operating temperature 0...55 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 7b5ffb72-271d-4c73-8b09-bd0aaee3697a

Rated data UL

Operating temperature UL, max. 25 °C
Operating temperature UL, min. 0 °C
Rated current IN 1 A
Rated current Imax 1 A
Rated voltage UN ≤ 60 V AC / 75 V DC

Connection Data

Connection (field side) LL3R 5.08 mm
Connection on control side Plug-in connector in acc. with IEC60603-13 / DIN41651
Earthing Yes
Number of poles (control side) 14-pole
Protective earth connection Flat-blade contact

Rating data

Rated voltage 60 V AC / 75 V DC
Rated current per connection 1 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage 100 V
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E141197

Related products

Order No.: 8012850000
Type: RS F10 LP3R 3/12
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
 
Order No.: 8012870000
Type: RS F16 LP3R 3/18
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
 
Order No.: 8012910000
Type: RS F20 LP3R 3/21
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
 
Order No.: 8012920000
Type: RS F26 LP3R 3/27
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
 
Order No.: 8012930000
Type: RS F34 LP3R 3/36
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
 
Order No.: 8012940000
Type: RS F40 LP3R 3/42
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
 
Order No.: 8012950000
Type: RS F50 LP3R 3/51
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
 
Order No.: 8012960000
Type: RS F60 LP3R 3/63
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
 
Order No.: 8012970000
Type: RS F64 LP3R 3/66
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection