Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LST VDE FNN PUSHIN
         

General ordering data

Version A-series, Rated cross-section: 6 mm², PUSH IN
Order No. 8000109948
Type LST VDE FNN PUSHIN
GTIN (EAN) 4099986658721
Qty. 1 pc(s).

Dimensions and weights

Depth 79 mm
Depth (inches) 3.11 inch
Height 100 mm
Height (inches) 3.937 inch
Width 152.1 mm
Width (inches) 5.988 inch
Net weight 780 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour dark beige
Colour of operational elements Miscellaneous
UL 94 flammability rating V-0

System specifications

End cover plate required No
Number of levels
Number of clamping points per level 32 
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Open sides closed
Snap-on Yes
Type of mounting TS 35

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction Inclined / angled
Gauge to IEC 60947-1 A4
Number of connections 32 
Stripping length 12 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 30 A
Current at maximum wires 30 A
Standards IEC 60947-7-1
Rated impulse withstand voltage 6 kV
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27250109

Related products

Order No.: 8000109947
Type: LST VDE FNN Schraube
Version:
W-Series, Rated cross-section: 6 mm², Screw connection
 
Order No.: 8000082523
Type: LST_CTVT_3PHASEPEATTB
Version:
Rated cross-section: 6 mm²
 
Order No.: 8000082524
Type: LST_CTVT_3PHASEPEWTTB
Version:
Rated cross-section: 6 mm²
 
Order No.: 8000082521
Type: LST_CT_3PHASE_ATTB_OR
Version:
A-series, Rated cross-section: 6 mm², PUSH IN
 
Order No.: 8000082522
Type: LST_CT_3PHASE_WTTB_OR
Version:
W-Series, Rated cross-section: 6 mm², Screw connection