Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBXQL604030S4B1 AK
         

Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Order No. 8000071042
Type KEBXQL604030S4B1 AK
GTIN (EAN) 4064675385165
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 300 mm
Depth (inches) 11.811 inch
Height 600 mm
Height (inches) 23.622 inch
Width 400 mm
Width (inches) 15.748 inch
Mounting dimension - height 560 mm
Mounting dimension - width 360 mm
Net weight 16,017.829 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M12 480 
M16 259 
M20 171 
M25 105 
M32 58 
M40 36 
M50 21 
M63 11 
M75

Cable glands, right

M12 480 
M16 259 
M20 171 
M25 105 
M32 58 
M40 36 
M50 21 
M63 11 
M75

Cable glands, top/bottom

M12 273 
M16 145 
M20 92 
M25 48 
M32 35 
M40 22 
M50 12 
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, IECEX, INMETRO
Attestation of Conformatiy No. (AoC) DE PS265x 210819 000ISS01
Certificate No. (ATEX) IBEXU21ATEX1016U
Certificate No. (IECEX) IECEXIBE21.0006U
Certificate no. Terminal Box (ATEX) IBExU 21ATEX 1017 X
Certificate no. Terminal Box (IECEx) IECEx IBE 21.0012
Certificate no. Terminal Box (INMETRO) LMP 21.0602X
Certificate no. empty enclosure (ATEX) IBExU 21ATEX 1016 U
Certificate no. empty enclosure (IECEx) IECEx IBE 21.0006U
Certificate no. empty enclosure (INMETRO) LMP 21.0601U

General information

AF size 10 mm
Access opening: height 549.6 mm
Access opening: width 343.6 mm
Areas of use Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment 4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with slotted insert + hinges
Material Stainless steel 1.4404 (316L)
Material thickness 1.5 mm
Material thickness of cover 1.5 mm
Material thickness of flange 3 mm
Max. payload 24 kg
Opening angle lid 125 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 1, Type 4, Type 4X
Protection degree IP66
Seal material Silicone (cover + flange)
Standards EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
Surface finish Brushed

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 8x30
WDU 16 / ZDU 16 8x25
WDU 2,5 / ZDU 2,5 / IDU 2,5 8x61
WDU 35 / ZDU 35 8x18
WDU 4 / ZDU 4 8x51
WDU 6 / ZDU 6 8x38

vertical assembly

WDU 10 / ZDU 10 5x49
WDU 16 / ZDU 16 5x41
WDU 2,5 / ZDU 2,5 / IDU 2,5 5x98
WDU 35 / ZDU 35 5x30
WDU 4 / ZDU 4 5x82
WDU 6 / ZDU 6 5x61

Important note

Product information All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CE IBEXUATEX IECEXIBE UKEX