Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBXQL505030S4B1 AK
         

Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Order No. 8000071039
Type KEBXQL505030S4B1 AK
GTIN (EAN) 4064675385141
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 300 mm
Depth (inches) 11.811 inch
Height 500 mm
Height (inches) 19.685 inch
Width 500 mm
Width (inches) 19.685 inch
Mounting dimension - height 460 mm
Mounting dimension - width 460 mm
Net weight 16,484.08 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable glands, left

M12 390 
M16 209 
M20 135 
M25 84 
M32 45 
M40 30 
M50 17 
M63
M75

Cable glands, right

M12 390 
M16 209 
M20 135 
M25 84 
M32 45 
M40 30 
M50 17 
M63
M75

Cable glands, top/bottom

M12 350 
M16 185 
M20 120 
M25 69 
M32 45 
M40 28 
M50 17 
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, IECEX, INMETRO
Attestation of Conformatiy No. (AoC) DE PS265x 210819 000ISS01
Certificate no. Terminal Box (ATEX) IBExU 21ATEX 1017 X
Certificate no. Terminal Box (IECEx) IECEx IBE 21.0012
Certificate no. Terminal Box (INMETRO) LMP 21.0602X
Certificate no. empty enclosure (ATEX) IBExU 21ATEX 1016 U
Certificate no. empty enclosure (IECEx) IECEx IBE 21.0006U
Certificate no. empty enclosure (INMETRO) LMP 21.0601U
Declaration of Conformatiy No. (DoC LVD) DE PS265X 210819 001ISS01

General information

AF size 10 mm
Access opening: height 449.6 mm
Access opening: width 443.6 mm
Areas of use Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment 4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with slotted insert + hinges
Material Stainless steel 1.4404 (316L)
Material thickness 1.5 mm
Material thickness of cover 1.5 mm
Material thickness of flange 3 mm
Max. payload 25 kg
Opening angle lid 125 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 1, Type 4, Type 4X
Protection degree IP66
Seal material Silicone (cover + flange)
Standards EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
Surface finish Brushed

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 4x40
WDU 16 / ZDU 16 4x33
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x80
WDU 35 / ZDU 35 4x25
WDU 4 / ZDU 4 4x67
WDU 6 / ZDU 6 4x50

vertical assembly

WDU 10 / ZDU 10 4x40
WDU 16 / ZDU 16 4x33
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x80
WDU 35 / ZDU 35 4x25
WDU 4 / ZDU 4 4x67
WDU 6 / ZDU 6 4x50

Important note

Product information All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ETIM 10.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02
ECLASS 15.0 27-18-05-02

Approvals

Approvals CE UKCA
ROHS Conform

Related products