Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBXHS604020S4B1 AK
         

Icon
 

General ordering data

Version Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Order No. 8000071029
Type KEBXHS604020S4B1 AK
GTIN (EAN) 4064675385066
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 200 mm
Depth (inches) 7.874 inch
Height 600 mm
Height (inches) 23.622 inch
Width 400 mm
Width (inches) 15.748 inch
Mounting dimension - height 560 mm
Mounting dimension - width 360 mm
Net weight 12,857.407 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Cable glands, left

M12 180 
M16 87 
M20 58 
M25 36 
M32 21 
M40 11 
M50
M63
M75

Cable glands, right

M12 180 
M16 87 
M20 58 
M25 36 
M32 21 
M40 11 
M50
M63
M75

Cable glands, top/bottom

M12 137 
M16 73 
M20 46 
M25 27 
M32 14 
M40 11 
M50
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, IECEX, INMETRO
Attestation of Conformatiy No. (AoC) DE PS265x 210819 000ISS01
Certificate No. (ATEX) IBEXU21ATEX1017X
Certificate No. (IECEX) IECEXIBE21.0006U
Certificate no. Terminal Box (ATEX) IBExU 21ATEX 1017 X
Certificate no. Terminal Box (IECEx) IECEx IBE 21.0012
Certificate no. Terminal Box (INMETRO) LMP 21.0602X
Certificate no. empty enclosure (ATEX) IBExU 21ATEX 1016 U
Certificate no. empty enclosure (IECEx) IECEx IBE 21.0006U
Certificate no. empty enclosure (INMETRO) LMP 21.0601U
Declaration of Conformatiy No. (DoC LVD) DE PS265X 210819 001ISS01

General information

AF size 10 mm
Access opening: height 549.6 mm
Access opening: width 343.6 mm
Areas of use Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment 4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment M6 hex-head slotted screws SW10 + hinges
Material Stainless steel 1.4404 (316L)
Material thickness 1.5 mm
Material thickness of cover 1.5 mm
Material thickness of flange 3 mm
Max. payload 24 kg
Number of lid screws
Opening angle lid 125 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 1, Type 4, Type 4X
Protection degree IP66
Seal material Silicone (cover + flange)
Standards EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
Surface finish Brushed
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 8x30
WDU 16 / ZDU 16 8x25
WDU 2,5 / ZDU 2,5 / IDU 2,5 8x61
WDU 35 / ZDU 35 8x18
WDU 4 / ZDU 4 8x51
WDU 6 / ZDU 6 8x38

vertical assembly

WDU 10 / ZDU 10 5x49
WDU 16 / ZDU 16 5x41
WDU 2,5 / ZDU 2,5 / IDU 2,5 5x98
WDU 35 / ZDU 35 5x30
WDU 4 / ZDU 4 5x82
WDU 6 / ZDU 6 5x61

Important note

Product information All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CE CULUSEX IBEXUATEX IECEXIBE UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULusEX) E223792

Related products

Order No.: 8000071017
Type: KEBXHS202015S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071018
Type: KEBXHS303015S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071019
Type: KEBXHS303020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071020
Type: KEBXHS403020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071021
Type: KEBXHS404020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071022
Type: KEBXHS406020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071023
Type: KEBXHS504020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071024
Type: KEBXHS505020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071026
Type: KEBXHS506020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071030
Type: KEBXHS806020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver