Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBXHS303020S4B1 AK
         

Icon
 

General ordering data

Version Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Order No. 8000071019
Type KEBXHS303020S4B1 AK
GTIN (EAN) 4064675384991
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 200 mm
Depth (inches) 7.874 inch
Height 300 mm
Height (inches) 11.811 inch
Width 300 mm
Width (inches) 11.811 inch
Mounting dimension - height 260 mm
Mounting dimension - width 260 mm
Net weight 6,625 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable glands, left

M12 126 
M16 63 
M20 40 
M25 26 
M32 15 
M40
M50
M63
M75

Cable glands, right

M12 126 
M16 63 
M20 40 
M25 26 
M32 15 
M40
M50
M63
M75

Cable glands, top/bottom

M12 95 
M16 50 
M20 30 
M25 18 
M32
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, IECEX, INMETRO
Attestation of Conformatiy No. (AoC) DE PS265x 210819 000ISS01
Certificate no. Terminal Box (ATEX) IBExU 21ATEX 1017 X
Certificate no. Terminal Box (IECEx) IECEx IBE 21.0012
Certificate no. Terminal Box (INMETRO) LMP 21.0602X
Certificate no. empty enclosure (ATEX) IBExU 21ATEX 1016 U
Certificate no. empty enclosure (IECEx) IECEx IBE 21.0006U
Certificate no. empty enclosure (INMETRO) LMP 21.0601U
Declaration of Conformatiy No. (DoC LVD) DE PS265X 210819 001ISS01

General information

AF size 10 mm
Access opening: height 249.6 mm
Access opening: width 243.6 mm
Areas of use Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment 4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment M6 hex-head slotted screws SW10 + hinges
Material Stainless steel 1.4404 (316L)
Material thickness 1.5 mm
Material thickness of cover 1.5 mm
Material thickness of flange 3 mm
Max. payload 9 kg
Number of lid screws
Opening angle lid 125 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 1, Type 4, Type 4X
Protection degree IP66
Seal material Silicone (cover + flange)
Standards EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
Surface finish Brushed
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 3x20
WDU 16 / ZDU 16 3x17
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x41
WDU 35 / ZDU 35 3x12
WDU 4 / ZDU 4 3x34
WDU 6 / ZDU 6 3x25

vertical assembly

WDU 10 / ZDU 10 3x20
WDU 16 / ZDU 16 3x17
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x41
WDU 35 / ZDU 35 3x12
WDU 4 / ZDU 4 3x34
WDU 6 / ZDU 6 3x25

Important note

Product information All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ETIM 10.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02
ECLASS 15.0 27-18-05-02

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8000071017
Type: KEBXHS202015S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071018
Type: KEBXHS303015S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071020
Type: KEBXHS403020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071021
Type: KEBXHS404020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071022
Type: KEBXHS406020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071023
Type: KEBXHS504020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071024
Type: KEBXHS505020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071026
Type: KEBXHS506020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071029
Type: KEBXHS604020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
 
Order No.: 8000071030
Type: KEBXHS806020S4B1 AK
Version:
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver