Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Order No.
8000071017
Type
KEBXHS202015S4B1 AK
GTIN (EAN)
4064675304777
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
150 mm
Depth (inches)
5.905 inch
Height
200 mm
Height (inches)
7.874 inch
Width
200 mm
Width (inches)
7.874 inch
Mounting dimension - height
160 mm
Mounting dimension - width
160 mm
Net weight
3,330 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Cable glands, left
M12
40
M16
24
M20
14
M25
7
M32
5
M40
2
M50
2
Cable glands, right
M12
40
M16
24
M20
14
M25
7
M32
5
M40
2
M50
2
Cable glands, top/bottom
M12
30
M16
17
M20
8
M25
3
M32
3
M40
2
Certificate numbers enclosure
Approval conditions
ATEX, IECEX, INMETRO
Attestation of Conformatiy No. (AoC)
DE PS265x 210819 000ISS01
Certificate no. Terminal Box (ATEX)
IBExU 21ATEX 1017 X
Certificate no. Terminal Box (IECEx)
IECEx IBE 21.0012
Certificate no. Terminal Box (INMETRO)
LMP 21.0602X
Certificate no. empty enclosure (ATEX)
IBExU 21ATEX 1016 U
Certificate no. empty enclosure (IECEx)
IECEx IBE 21.0006U
Certificate no. empty enclosure (INMETRO)
LMP 21.0601U
Declaration of Conformatiy No. (DoC LVD)
DE PS265X 210819 001ISS01
General information
AF size
10 mm
Access opening: height
149.6 mm
Access opening: width
143.6 mm
Areas of use
Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment
4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4404 (316L)
Material thickness
1.5 mm
Material thickness of cover
1.5 mm
Material thickness of flange
3 mm
Max. payload
4 kg
Number of lid screws
2
Opening angle lid
125 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 1, Type 4, Type 4X
Protection degree
IP66
Seal material
Silicone (cover + flange)
Standards
EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
Surface finish
Brushed
Torque for lid screws
2.5 Nm
Housing earth
Earth, enclosure, internal
Welded-on M6 stainless-steel earth stud in enclosure body and lid.
horizontal assembly
WDU 10 / ZDU 10
1x10
WDU 16 / ZDU 16
1x8
WDU 2,5 / ZDU 2,5 / IDU 2,5
1x22
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
1x18
WDU 6 / ZDU 6
1x13
vertical assembly
WDU 10 / ZDU 10
1x10
WDU 16 / ZDU 16
1x8
WDU 2,5 / ZDU 2,5 / IDU 2,5
1x22
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
1x18
WDU 6 / ZDU 6
1x13
Important note
Product information
All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request
Chemical industry, Explosive risk zone, Oil and gas industry, Onshore, Process industry, Building systems and technology, Machine construction, Packaging industry
Enclosure attachment
4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4404 (316L)
Material thickness
1.5 mm
Material thickness of cover
1.5 mm
Material thickness of flange
3 mm
Max. payload
4 kg
Number of lid screws
2
Opening angle lid
125 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 1, Type 4, Type 4X
Protection degree
IP66
Seal material
Silicone (cover + flange)
Standards
EN 60079-0, IEC 60079-0, EN 60079-7, IEC 60079-7, EN 60079-11, IEC 60079-11, EN 60079-31, IEC 60079-31
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.