Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FP IOT MD02 4EU S3 00000
         

Icon
 

General ordering data

Version FieldPower® IoT-Box, LAN, IE Switch, Wireless, IP54
Order No. 8000058282
Type FP IOT MD02 4EU S3 00000
GTIN (EAN) 4064675384625
Qty. 1 pc(s).

Dimensions and weights

Depth 155 mm
Depth (inches) 6.102 inch
Height 521 mm
Height (inches) 20.512 inch
Width 228 mm
Width (inches) 8.976 inch
Net weight 3,350 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...40 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3, Lead monoxide 1317-36-8
SCIP d6f9e3fe-0f29-41d1-a537-4e62eab21ef2

Input

AC current consumption 0.5 A @ 230 V AC / 1.0 A @ 100 V AC
Frequency range AC 45…65 Hz
Input voltage (voltage mode input) 85...264 V AC (derating at 100 V AC), optional 24 V external feed-in
Recommended back-up fuse 2 A / DI, safety fuse
6 A, Char. B, circuit breaker
2...4 A, Char. C circuit breaker
Inrush current max. 40 A
Input fuse (internal) Yes

Output

Output voltage optional: max. 800 mA / 24 V
Output voltage type DC

Cable gland

Cable gland clamping area, max. 12 mm
Cable gland clamping area, min. 6 mm
Cable gland material Polyamide 6
Number of cable glands

General data

UL 94 flammability rating V-0

Power supply

Current consumption
Voltage 24 V
Current 0.24 A
Inrush current max. 40 A
Voltage supply 24 V DC
Voltage supply range
Voltage type DC
Voltage, min. 19.2 V
Voltage, max. 28 V

System data

Memory (Flash) 4 GB
Memory (RAM) 1 GB, DDR3
Processor Dual Core ARM Cortex A9, 600 MHz
Real-time clock Capacity buffered (max. 5 days)

General specifications

Installation advice Lid screws included
Protection degree IP54
Material Polycarbonate, glass fibre reinforced, Polycarbonate
Colour black, Transparent
UL 94 flammability rating V-0
Lid attachment TX20 screws
Torque for lid screws 2 Nm
Enclosure attachment Fixing lugs

Clamping capacity

Connection data - terminal strip
Wire connection method PUSH IN
Conductor connection cross-section, solid, max. 2.5 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 2.5 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 2.5 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 2.5 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 2.5 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 2.5 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 2.5 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 2.5 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 2.5 mm²

Mobile radio interface

Frequency band LTE: 2100MHz (B1), 1800MHz (B3), 850MHz (B5), 2600MHz (B7), 900MHz (B8), 800MHz (B20), 2600MHz (B38), 2300MHz (B40), 2600MHz (B41), UMTS/WCDMA: 2100MHz (B1), 850MHz (B5), 900MHz (B8), GSM/GPRS/EDGE: 900MHz (B8), 1800MHz (B3)
Transmission rate mobile radio
LTE category CAT 4
Download rate, max. 150 Mbit/s
Upload rate, max. 50 Mbit/s
Wireless module LTE / HSPA+ multiband wireless module (4G / 3G / 2G) for fast wireless Internet access

VPN

u-link OpenVPN-based remote access service via the Weidmüller u-link cloud

Environmental conditions

Humidity 5...95 %, no condensation
Operating temperature, max. 40 °C
Operating temperature, min. -20 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Interfaces

Connector for external antennas SMA (socket)
Digital inputs 2x, >10 V high , <3.6 V low; max. 30 V DC
Digital outputs 1x, 19.2 - 28 V high; max. 1 A
Ethernet ports
Number of SIM-Card slots
Number of ports 8x RJ45 10/100BaseT(X), 1x RS-232
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SIM-Card slot type Micro-SIM
Serial port 1x RS232/RS485
USB port 1x USB 2.0 (Type A; max. 500 mA)

Technical data

Colour black, Transparent
Housing main material Polycarbonate glass fiber reinforced
Protection degree IP54
Speed Fast Ethernet
Type of mounting Screw mounting, Fixing lugs

Downloads

Classifications

ETIM 6.0 EC001099
ETIM 7.0 EC001099
ETIM 8.0 EC001099
ETIM 9.0 EC001099
ETIM 10.0 EC001099
ECLASS 9.0 19-17-01-00
ECLASS 9.1 19-17-01-00
ECLASS 10.0 19-17-05-90
ECLASS 11.0 19-17-05-90
ECLASS 12.0 19-17-05-90
ECLASS 13.0 19-17-05-90
ECLASS 14.0 19-17-05-90
ECLASS 15.0 19-17-05-90

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8000058270
Type: FP IOT MD01 4EU S2 00000
Version:
FieldPower® IoT-Box, LAN, Wireless, IP54
 
Order No.: 8000058603
Type: FP IOT MD01 LAN S2 00000
Version:
FieldPower® IoT-Box, LAN, IP54