Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
Order No.
7940045760
Type
ACT20P-UI-2RCO-DC-S
GTIN (EAN)
4050118278507
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
224 g
Temperatures
Storage temperature
-20 °C...70 °C
Operating temperature
-20 °C...65 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
10…90 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
MTBF
180 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Cable-length compensation
<±0.002 Ω per cable resistance Ω
Influence of the sensor cable resistance
5 Ω @ RTD- Kabel
Input current
configurable, ± 25 mA DC, ±5 A DC
Input resistance, current
40 Ω
Input resistance, voltage
2 MΩ, > 10 MΩ
Input voltage
configurable, ±150 mV DC, ± 600mV DC, ±30 V DC, ±300 V DC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…10 kΩ, 0…12 kΩ, 0…15 kΩ
Sensor
RTD (2,3-wire): Pt100, Pt200, Pt1000, Ni120, Cu10, Thermocouples: B, E, J, K, L, N, R, S, T,U
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable, 24 V (@ 4-20 mA loop)
Temperature input range
B: +100…+1820 °C, E: -270…+1000 °C, J: (-210…+1200 °C), K: -270…+1372 °C, L: +100…+900 °C, N: (-180…+1300 °C), R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
Output
Number of outputs
2
Output (digital)
Alarm function
configurable, Top and bottom limit values, window range, Alarm delay: 0…99 s, Hysteresis adjustable, auto / manual reset
Max. switching frequency
20 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
110 V
Number of digital outputs
2
Rated switching current
200mA @ 110Vdc, 6A @ 24Vdc / 240Vac
Type
2 CO contacts, normal / inverse adjustment, Switching frequency 20 Hz
General data
Accuracy
<0.1 % of measuring range
Cold-junction compensation error
±2.0°C @ -20° C - 70°C
Configuration
With FDT/DTM software, or via 7-segment display, push-buttons and rotary encoder on the device itself, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation
4-way isolator;, Input to supply ⁄ Alarm 1 ⁄ Alarm 2, yes, between input ⁄ output ⁄ supply
Long-term drift
0.1 % / 10.000 h
Power consumption
≤ 3.5 W, <2 W
Protection degree
IP20
Rail
TS 35
Repeat accuracy
± 0.05 % of measuring range final value
Step response time
450 ms
Temperature coefficient
<0.02 °C of measuring range / °C, 350 ppm/K
Voltage supply
9...60 V DC
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
4-way isolator;, Input to supply ⁄ Alarm 1 ⁄ Alarm 2, yes, between input ⁄ output ⁄ supply
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
4 kV (input / output)
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
III
Test voltage
0.3 kV
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits.
Properties
Configuration and diagnosis with the FDT/DTM software “WI-Manager”.
Manual configuration on the device is performed via the LED display by means of operating buttons and rotary encoders.
The dual-channel trip amplifier enables various alarm functions: window alarm, alarm delay, wire break detection, hysteresis and upper / lower limit alarm.
The active or passive signal inputs for RTD, TC, potentiometer, voltage and current are fully galvanically isolated.
Remote diagnosis: reporting of errors (e.g. cable breaks) via status relay.
Operational status and relay status indicated by front panel LEDs.
Galvanic 4-way isolation between input, output and supply.
configurable, ±150 mV DC, ± 600mV DC, ±30 V DC, ±300 V DC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…10 kΩ, 0…12 kΩ, 0…15 kΩ
Sensor
RTD (2,3-wire): Pt100, Pt200, Pt1000, Ni120, Cu10, Thermocouples: B, E, J, K, L, N, R, S, T,U
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable, 24 V (@ 4-20 mA loop)
Temperature input range
B: +100…+1820 °C, E: -270…+1000 °C, J: (-210…+1200 °C), K: -270…+1372 °C, L: +100…+900 °C, N: (-180…+1300 °C), R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
With FDT/DTM software, or via 7-segment display, push-buttons and rotary encoder on the device itself, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation
4-way isolator;, Input to supply ⁄ Alarm 1 ⁄ Alarm 2, yes, between input ⁄ output ⁄ supply
The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits.
Properties
Configuration and diagnosis with the FDT/DTM software “WI-Manager”.
Manual configuration on the device is performed via the LED display by means of operating buttons and rotary encoders.
The dual-channel trip amplifier enables various alarm functions: window alarm, alarm delay, wire break detection, hysteresis and upper / lower limit alarm.
The active or passive signal inputs for RTD, TC, potentiometer, voltage and current are fully galvanically isolated.
Remote diagnosis: reporting of errors (e.g. cable breaks) via status relay.
Operational status and relay status indicated by front panel LEDs.
Galvanic 4-way isolation between input, output and supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.