Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Order No.
7940022563
Type
WSI 4/2/LD 24VAC/DC C1D
GTIN (EAN)
4064675261117
Qty.
1 pc(s).
Dimensions and weights
Depth
53.5 mm
Depth (inches)
2.106 inch
Height
81.6 mm
Height (inches)
3.213 inch
Width
9.1 mm
Width (inches)
0.358 inch
Net weight
1 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7cI
Material data
Material
Wemid
Colour
black
UL 94 flammability rating
V-0
System specifications
Version
Screw connection, Fuse isolator, with LED, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35, TS 32
N-function
No
PE function
No
PEN function
No
Additional technical data
Open sides
right
Type of mounting
Snap-on
Conductors for clamping (rated connection)
Clampable conductor
Connection specification
Screw connection
Cross-section for conductor connection
Type
solid, H05(07) V-U
min.
0.5 mm²
max.
6 mm²
nominal
4 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
0.5 Nm
max.
0.8 Nm
Connection specification
Screw connection
Cross-section for conductor connection
Type
stranded, H07V-R
min.
1.5 mm²
max.
6 mm²
nominal
4 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
0.5 Nm
max.
0.8 Nm
Connection specification
Screw connection
Cross-section for conductor connection
Type
flexible, H05(07) V-K
min.
0.5 mm²
max.
6 mm²
nominal
4 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
0.5 Nm
max.
0.8 Nm
Number of connections
2
Type of connection
Screw connection
Fuse terminals
Cartridge fuse
6.3 x 32 mm (1/4 x 1 1/4")
General
Rail
TS 35, TS 32
Rating data
Rated cross-section
4 mm²
Rated voltage
24 V
Rated voltage to adjoining terminal
500 V
Rated DC voltage
24 V
Rated current
6.3 A
Current at maximum wires
6.3 A
Volume resistance according to IEC 60947-7-x
1 mΩ
Power loss in accordance with IEC 60947-7-x
1.02 W
Important note
Product information
The voltage depends on the selected fuse element or the selected indicator light
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.