Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 35X7.5/LL 2M/ST/SZ
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
Order No. 7915060000
Type TS 35X7.5/LL 2M/ST/SZ
GTIN (EAN) 4032248296279
Qty. 2 m

Dimensions and weights

Depth 7.5 mm
Depth (inches) 0.295 inch
Height 35 mm
Height (inches) 1.378 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 300 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Mounting rail

Drill-hole diameter 5.2 mm
Installation advice Direct mounting
Length of the terminal rail
nominal 2,000 mm
min. 0 mm
max. 2,000 mm
Material Steel
Pre-punched mounting rail Yes
Short circuit strength corresponds to E-Cu wire 16 mm²
Short-time withstand current per second according to IEC 60947-7-2 1.92 kA
Slit gap 11 mm
Slit gap
Slit length 25 mm
Slit length
Slit width 5.2 mm
Slit width
Slotted drill holes Yes
Solder eyelet hole diameter (D) 5.2 mm
Spacing of holes, centre-to-centre 36 mm
Standards DIN EN 60715
Surface finish galvanic zinc plated and passivated
Thickness 1 mm

Important note

Product information Din rails with Sendzimier treatment have limited corrosion resistance on the outer and cut edges

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02

Approvals

ROHS Conform

Related products

Order No.: 0236400000
Type: TS 35X15 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
 
Order No.: 0498000000
Type: TS 35X15/2.3 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
 
Order No.: 1879100000
Type: TS 35X15/5X18 2M/ST/SZ
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 18.00 mm
 
Order No.: 1837380000
Type: TS 35X15/5X18 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 18.00 mm
 
Order No.: 1805980000
Type: TS 35X15/6X18 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 6.30 mm, Slit length: 18.00 mm
 
Order No.: 1866290000
Type: TS 35X15/6X25 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 6.30 mm, Slit length: 25.00 mm
 
Order No.: 0236510000
Type: TS 35X15/LL 1M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 7907490000
Type: TS 35X15/LL 2M/ST/SZ
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 0236500000
Type: TS 35X15/LL 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 1071680000
Type: TS 35X15/LL 2M/ST/ZN/O
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 0383410000
Type: TS 35X7.5 1M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
 
Order No.: 4118800000
Type: TS 35X7.5 2M/ST/BK
Version:
Terminal rail, Accessories, Steel, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
 
Order No.: 9300090000
Type: TS 35X7.5 2M/ST/SZ
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
 
Order No.: 0383400000
Type: TS 35X7.5 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
 
Order No.: 1879090000
Type: TS 35X7.5/5X18 2M/ST/SZ
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.00 mm, Slit length: 18.00 mm
 
Order No.: 0514510000
Type: TS 35X7.5/LL 1M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 0514500000
Type: TS 35X7.5/LL 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
 
Order No.: 0514570000
Type: TS 35X7.5/LL/6 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 6.20 mm, Slit length: 18.00 mm
 
Order No.: 1071690000
Type: TS 35X7.5/LL/6X18 2M/O
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 6.20 mm, Slit length: 18.00 mm