Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTR 4 SL BL
         

Icon
Icon
 

General ordering data

Version Special terminal, 4 mm², Screw connection, Wemid, blue
Order No. 7910280000
Type WTR 4 SL BL
GTIN (EAN) 4008190576769
Qty. 50 pc(s).
Delivery status Discontinued
Available until 2023-12-04
Alternative product 7910270000

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Height of lowest version 48.6 mm
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 14.34 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Material data

Material Wemid
Insulating material Wemid
Colour blue
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, with spring-loaded cable clamp, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 13 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 32 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09

Approvals

Approvals CE KEMAKEUR UKCA
ROHS Conform

Related products

Order No.: 9537440000
Type: WDU 4 SL
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 9203060000
Type: WDU 4 SL BL
Version:
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 9537450000
Type: WDU 4 SL/EN
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2572820000
Type: WDU 4 SL/EN BL
Version:
Feed-through terminal block, blue, 4 mm², 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 9537510000
Type: WDU 4 SL/EN SW
Version:
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
 
Order No.: 7910330000
Type: WTR 4 SI SL
Version:
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 7910270000
Type: WTR 4 SL
Version:
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1000010001
Type: WTR 4 SL RT
Version:
Test-disconnect terminal, Screw connection, red, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 7910300000
Type: WTR 4 STB SL
Version:
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 7910310000
Type: WTR 4 STB SL BL
Version:
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 7910360000
Type: WTR4 SL/EN
Version:
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid
 
Order No.: 7910390000
Type: WTR4 SL/EN STB
Version:
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid
 
Order No.: 7910380000
Type: WTR4 SL/EN SW
Version:
Test-disconnect terminal, Screw connection, black, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid