Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MK 3/6/E
         

Icon
Icon
Icon
 

General ordering data

Version Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 6, 54.25 mm, medium yellow
Order No. 7906150000
Type MK 3/6/E
GTIN (EAN) 4008190576356
Qty. 50 pc(s).

Dimensions and weights

Depth 16.1 mm
Depth (inches) 0.634 inch
Height 15 mm
Height (inches) 0.591 inch
Width 54.25 mm
Width (inches) 2.136 inch
Net weight 21 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating 5VA

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV18ATEX8209U
Certificate No. (IECEX) IECEXTUR18.0019U
Max. voltage (ATEX) 275 V
Current (ATEX) 24 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 275 V
Current (IECEX) 24 A
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version For the mounting rails
End cover plate required No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of mounting Direct mounting

CSA rating data

Certificate No. (CSA) 12400-149
Current size C (CSA) 25 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.33 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A2
Number of connections 12 
Stripping length 5 mm
Tightening torque, max. 0.45 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Number of poles 6
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 24 A
Current at maximum wires 24 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size B (UR) 20 A
Current size D (UR) 5 A
Voltage size B (UR) 300 V
Voltage size D (UR) 600 V

Downloads

Classifications

ETIM 6.0 EC001284
ETIM 7.0 EC001284
ETIM 8.0 EC001284
ETIM 9.0 EC001284
ECLASS 9.0 27-14-11-06
ECLASS 9.1 27-14-11-06
ECLASS 10.0 27-14-11-06
ECLASS 11.0 27-14-11-06
ECLASS 12.0 27-14-11-06
ECLASS 13.0 27-14-11-06

Approvals

Approvals CCCEX CE CSA IECEXTUR KEMAKEUR TUEVNATEX UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0241260000
Type: MK 2/12
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 125 V, 24 A, Number of poles: 12, 15 mm, beige
 
Order No.: 0274620000
Type: MK 3/10
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 10, 91.25 mm, medium yellow
 
Order No.: 0243520000
Type: MK 3/12
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 12, 110 mm, medium yellow
 
Order No.: 7906210000
Type: MK 3/12/E
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 12, 15 mm, medium yellow
 
Order No.: 0273820000
Type: MK 3/2
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 2, 17.4 mm, medium yellow
 
Order No.: 7906110000
Type: MK 3/2/E
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 2, 17.4 mm, medium yellow
 
Order No.: 0273920000
Type: MK 3/3
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 3, 26.5 mm, medium yellow
 
Order No.: 1784480000
Type: MK 3/3 B 412
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 3, 72.75 mm, medium yellow
 
Order No.: 7906120000
Type: MK 3/3/E
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 3, 26.5 mm, medium yellow
 
Order No.: 2819510000
Type: MK 3/3/E B +-PE
Version:
Single- and multi-pole terminal strip, 2.5 mm², 400 V, 24 A, Number of poles: 3, 26.5 mm, medium yellow
 
Order No.: 0274020000
Type: MK 3/4
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 4, 35.75 mm, medium yellow
 
Order No.: 0274040000
Type: MK 3/4 B 1-4
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 4, 35.75 mm, medium yellow
 
Order No.: 1380770000
Type: MK 3/4 B 412
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 4, 35.75 mm, medium yellow
 
Order No.: 7906130000
Type: MK 3/4/E
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 4, 35.75 mm, medium yellow
 
Order No.: 0274120000
Type: MK 3/5
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 5, 45 mm, medium yellow
 
Order No.: 0274220000
Type: MK 3/6
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 6, 54.25 mm, medium yellow
 
Order No.: 0274320000
Type: MK 3/7
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 7, 63.5 mm, medium yellow
 
Order No.: 0274420000
Type: MK 3/8
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 8, 72.75 mm, medium yellow
 
Order No.: 1548120000
Type: MK 3/8 B 1-6
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 8, 74.75 mm, medium yellow
 
Order No.: 7906170000
Type: MK 3/8/E
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 8, 72.75 mm, medium yellow
 
Order No.: 0244220000
Type: MK 4/16
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 16, 17 mm, medium yellow
 
Order No.: 0243820000
Type: MK 5/2 O.DE
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 2, 18 mm, medium yellow