Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 4, Number of levels: 1, V-0, 5VA, KrG
Order No.
7906040000
Type
BK 2/E
GTIN (EAN)
4008190576240
Qty.
100 pc(s).
Dimensions and weights
Depth
20 mm
Depth (inches)
0.787 inch
Height
20 mm
Height (inches)
0.787 inch
Width
22 mm
Width (inches)
0.866 inch
Net weight
14.64 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
KrG
Colour
medium yellow
UL 94 flammability rating
V-0, 5VA
Rating data IECEx/ATEX
Certificate No. (ATEX)
TUEV18ATEX8209U
Certificate No. (IECEX)
IECEXTUR18.0019U
Max. voltage (ATEX)
275 V
Current (ATEX)
28 A
Wire cross section max. (ATEX)
4 mm²
Max. voltage (IECEX)
275 V
Current (IECEX)
28 A
Wire cross section max. (IECEX)
4 mm²
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 24, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 24, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 4, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 6, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 6, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 8, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 8, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 12, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 12, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 4, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 24, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 24, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 4, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 6, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 6, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 8, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 8, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 12, Number of levels: 1, V-0, 5VA, KrG
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 12, Number of levels: 1, V-0, 5VA, KrG
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.