Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTR 4 RU
         

General ordering data

Version Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
Order No. 7820000143
Type WTR 4 RU
GTIN (EAN) 4050118593563
Qty. 50 pc(s).
Delivery status This article will no longer be available in the future.

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Depth including DIN rail 49 mm
Height 60 mm
Height (inches) 2.362 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 11.554 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 13 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Disconnect terminals

Cross-disconnect without
Integral test socket No
Slitting Pivoting

General

Rail TS 35
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 32 A
Current at maximum wires 32 A
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals KEMAKEUR

Related products

Order No.: 2796780000
Type: WFS 4 DI
Version:
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 32 A, Integral test socket: No, TS 35, dark beige
 
Order No.: 7910180000
Type: WTR 4
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 7910190000
Type: WTR 4 BL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue
 
Order No.: 1474620000
Type: WTR 4 GR
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, grey
 
Order No.: 7910210000
Type: WTR 4 STB
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 7910220000
Type: WTR 4 STB BL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
 
Order No.: 2436390000
Type: WTR 4 STB/O.TNHE
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 2436380000
Type: WTR 4/O.TNHE
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 1905080000
Type: WTR 4/ZR
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 1905110000
Type: WTR 4/ZR STB
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 2436410000
Type: WTR 4/ZR STB/O.TNHE
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 1905090000
Type: WTR 4/ZZ
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 1193450000
Type: WTR 4/ZZ BL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue
 
Order No.: 1361910000
Type: WTR 4/ZZ GN
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green
 
Order No.: 1361900000
Type: WTR 4/ZZ RT
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red
 
Order No.: 1905100000
Type: WTR 4/ZZ STB
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 1231330000
Type: WTR 4/ZZ STB BL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
 
Order No.: 1364720000
Type: WTR 4/ZZ STB GR
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, grey
 
Order No.: 2436360000
Type: WTR 4/ZZ STB/O.TNHE
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 2436420000
Type: WTR 4/ZZ/O.TNHE
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige