Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRM270730L AU
         

Icon
Icon
 

General ordering data

Version D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
Order No. 7760056184
Type DRM270730L AU
GTIN (EAN) 4032248922239
Qty. 20 pc(s).

Dimensions and weights

Depth 35.7 mm
Depth (inches) 1.406 inch
Height 27.4 mm
Height (inches) 1.079 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 34.55 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...55 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Control side

Rated control voltage 230 V AC
Rated current AC 6.1 mA (50 Hz), 5.2 mA (60 Hz)
Power rating 1.0...1.2VA (60HZ)
Coil resistance 16000 Ω ± 10 %
Coil tolerance 10 %
Status indicator red LED

Load side

Rated switching voltage 250 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 20 A / 50 ms
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay < 20 ms
Switch-off delay < 20 ms
Contact type 2 CO contact (AgNi gold-plated)
Mechanical service life 20 x 106 switching cycles
Min. switching power 1 mA @ 1 V

General data

Test button available No
Mechanical switch position indicator Yes
Colour Transparent
UL94 flammability rating component
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1.8 kVeff /1 min.
Dielectric strength of neighbouring contacts 1 kVeff / 1 min
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Connection data

Wire connection method Plug-in connection

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

ROHS Conform

Related products

Order No.: 7760056183
Type: DRM270024L AU
Version:
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection