Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRM570524LT
         

Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
Order No. 7760056101
Type DRM570524LT
GTIN (EAN) 4032248855636
Qty. 20 pc(s).

Dimensions and weights

Depth 35.7 mm
Depth (inches) 1.406 inch
Height 27.4 mm
Height (inches) 1.079 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 35.3 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...55 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Rated data UL

Certificate No. (cURus) E312083

Control side

Rated control voltage 24 V AC
Rated current AC 62.4 mA (50 Hz), 52.2 mA (60 Hz)
Power rating 1.0...1.2VA (60HZ)
Coil resistance 160 Ω ± 10 %
Coil tolerance 10 %
Status indicator red LED

Load side

Rated switching voltage 250 V AC
Continuous current 5 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 10 A / 50 ms
AC switching capacity (resistive), max. 1250 VA
DC switching capacity (resistive), max. 120 W @ 24 V
Switch-on delay < 20 ms
Switch-off delay < 20 ms
Contact type 4 CO contact (AgNi flash gold-plated)
Mechanical service life 20 x 106 switching cycles
Min. switching power 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL94 flammability rating component
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB
Component Relay test button
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1.8 kVeff /1 min.
Dielectric strength of neighbouring contacts 1 kVeff / 1 min
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E312083

Connection data

Wire connection method Plug-in connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E312083

Related products

Order No.: 7760056096
Type: DRM570012LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 12 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056097
Type: DRM570024LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056098
Type: DRM570048LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056099
Type: DRM570110LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 110 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056100
Type: DRM570220LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056102
Type: DRM570548LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056103
Type: DRM570615LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
 
Order No.: 7760056104
Type: DRM570730LT
Version:
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection