Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-VMR-3PH-ILP-H-P
         

Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring, Input: 3-phase voltage, Relay output
Order No. 7760054361
Type ACT20P-VMR-3PH-ILP-H-P
GTIN (EAN) 4050118559750
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 117 mm
Height (inches) 4.606 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 140 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...65 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...85 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input resistance, voltage ≥1,8MΩ
Input voltage 180…500 VAC
Number of inputs 1
Type 3-phase or 3-phase plus zero conductor, AC voltage

Output

Number of outputs 2

Output (digital)

Alarm function Top and bottom limit values, window range, Holding function can be activated, Phase error, Phase sequence, Asymmetry, Alarm delay: 0…10 s
Hysteresis 5 % @ Phase asymmetry
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
Number of digital outputs
Rated switching current 5 A
Switch-on delay 0…10 s, configurable
Switching thresholds Adjustable, MIN = 50…100 % x URated input voltage (undervoltage alarm), MAX = 70…120 % x URated input voltage (overvoltage alarm)
Type 2 x 1 - or 1 x 2 changeover contact relay, Relay polarity can be inverted

General data

Accuracy 3 % *Urated voltage
Configuration DIP switch and potentiometer
Galvanic isolation 2-way isolator, between input/output, yes, between input ⁄ output ⁄ supply
Long-term drift 0.1 % / 10.000 h
Power consumption ≤ 3VA, <2 W
Protection degree IP20
Rail TS 35
Repeat accuracy 2 % *Urated voltage
Step response time ≤ 100 ms
Temperature coefficient 350 ppm/K
Voltage supply supplied from voltage measurement inputs

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 2-way isolator, between input/output, yes, between input ⁄ output ⁄ supply
Impulse withstand voltage 6 kV (input - output), 4 kV (output 1- output 2), 1.2/50 µs
Insulation voltage 2.5 kV (input / output)
Pollution severity 2
Rated voltage 600 VAC (input - output), 300 VAC (output 1 - output 2)
Surge voltage category III
Test voltage 0.5 kV

Connection data

Type of connection PUSH IN
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Software
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E469563

Related products

Order No.: 7760054305
Type of connection: Screw connection
Type: ACT20P-TMR-RTI-S
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
 
Order No.: 7760054352
Type of connection: PUSH IN
Type: ACT20P-TMR-RTI-P
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
 
Order No.: 7940045760
Type of connection: Screw connection
Type: ACT20P-UI-2RCO-DC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Order No.: 2456840000
Type of connection: PUSH IN
Type: ACT20P-UI-2RCO-DC-P
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Order No.: 1238910000
Type of connection: Screw connection
Type: ACT20P-UI-2RCO-AC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Order No.: 2495690000
Type of connection: PUSH IN
Type: ACT20P-UI-2RCO-AC-P
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Order No.: 7760054164
Type of connection: Screw connection
Type: ACT20P-VMR-1PH-H-S
Version:
Limit value monitoring, Input: single-phase voltage, Relay output
 
Order No.: 7760054359
Type of connection: Screw connection
Type: ACT20P-VMR-1PH-H-P
Version:
Limit value monitoring, Input: single-phase voltage, Relay output
 
Order No.: 7760054165
Type of connection: Screw connection
Type: ACT20P-VMR-3PH-ILP-H-S
Version:
Limit value monitoring, Input: 3-phase voltage, Relay output