Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-TMR-RTI-P
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
Order No. 7760054352
Type ACT20P-TMR-RTI-P
GTIN (EAN) 4050118559453
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 127.1 mm
Height (inches) 5.004 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 140 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...65 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Number of inputs 1
Resistance PTC: 0…4 kΩ
Sensor PT100 (2-/3-/4- wire), PTC resistor (2- wire)
Temperature input range Configurable, PT100: -200°C…850 °C

Output (digital)

Alarm function Alarm range: -200…850 °C, Limit values: high, low, window, Hysteresis: 2 °C (adjustable), Window range: min. 20 °C, Alarm delay: 0…10 s
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
Number of digital outputs
Rated switching current 5 A
Type 2 x 1 - or 1 x 2 changeover contact relay

General data

Accuracy 0.2% FSR, ≤ 2 °C (PT100), ≤ 8 Ω (PTC)
Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Long-term drift 0.1 % / 10.000 h
Power consumption ≤ 100 mA @ 24 VDC, ≤ 120mA @ 24V AC
Protection degree IP20
Rail TS 35
Step response time ≤ 500 ms
Temperature coefficient ≤ 100 ppm/K
Voltage supply 20…264 VUC

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2 kV (Input /Output), 1 min, 50 Hz
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Data for Ex applications (ATEX)

Marking II 3 G Ex ec nC IIC T5 Gc

Connection data

Type of connection PUSH IN
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.2 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.2 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²

Important note

Product information The ACT20P-TMR-RTI-S device records temperature sensor signals (Pt100, PTC). It has two independent relay outputs which emit an alarm when levels exceed or fall below pre-set temperature limits.

Features
  • Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
  • Operational status and relay status indicated by front panel LEDs.
  • 4-way galvanic isolation between input, output and power supply.

Downloads

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29

Approvals

Approvals CE CULUS DEMKOATEX IECEXULD UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E338066

Related products

Order No.: 7760054305
Type of connection: Screw connection
Type: ACT20P-TMR-RTI-S
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
 
Order No.: 7940045760
Type of connection: Screw connection
Type: ACT20P-UI-2RCO-DC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Order No.: 2456840000
Type of connection: PUSH IN
Type: ACT20P-UI-2RCO-DC-P
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Order No.: 1238910000
Type of connection: Screw connection
Type: ACT20P-UI-2RCO-AC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Order No.: 2495690000
Type of connection: PUSH IN
Type: ACT20P-UI-2RCO-AC-P
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Order No.: 7760054164
Type of connection: Screw connection
Type: ACT20P-VMR-1PH-H-S
Version:
Limit value monitoring, Input: single-phase voltage, Relay output
 
Order No.: 7760054359
Type of connection: Screw connection
Type: ACT20P-VMR-1PH-H-P
Version:
Limit value monitoring, Input: single-phase voltage, Relay output
 
Order No.: 7760054165
Type of connection: Screw connection
Type: ACT20P-VMR-3PH-ILP-H-S
Version:
Limit value monitoring, Input: 3-phase voltage, Relay output
 
Order No.: 7760054361
Type of connection: PUSH IN
Type: ACT20P-VMR-3PH-ILP-H-P
Version:
Limit value monitoring, Input: 3-phase voltage, Relay output