Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EPAK-TMR-PT100-S
         

Icon
Icon
Icon
Icon
 

General ordering data

Order No. 7760054303
Type EPAK-TMR-PT100-S
GTIN (EAN) 6944169742446
Qty. 1 pc(s).

Dimensions and weights

Depth 89 mm
Depth (inches) 3.504 inch
Height 100 mm
Height (inches) 3.937 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 100 mm
Length (inches) 3.937 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6a722fc5-2d22-41b4-9544-5b95e45a4b77

Input

Temperature input range PT1000: -200°C…850 °C, Range is factory set (Please specify the temperature range with the order)

Output (digital)

Alarm function as per factory setting, Top and bottom limit values, window range, Alarm delay: 0…10 s, Hysteresis: 5 °C
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
Rated switching current 3 A
Type Relay, 1 CO contact

General data

Accuracy 0.2% FSR
Configuration Factory setting, Please specify measuring range + output value when ordering
Galvanic isolation between input/output
Power consumption <60mA @ 24VDC
Protection degree IP20
Step response time ≤ 200 ms (10…90%)
Temperature coefficient ≤ 150 ppm/K
Voltage supply 18…30 VDC

Insulation coordination

EMC standards EN 61000-6-2, EN 61000-6-4
Galvanic isolation between input/output
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2.2 kVAC, 1 min, 50 Hz
Pollution severity 2
Rated voltage 300 V ACrms
Surge voltage category II

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29

Approvals

Approvals CE