Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EPAK-VMR-3PH-480-ILP-H
         

Icon
Icon
Icon
Icon
 

General ordering data

Order No. 7760054302
Type EPAK-VMR-3PH-480-ILP-H
GTIN (EAN) 6944169747717
Qty. 1 pc(s).

Dimensions and weights

Depth 89 mm
Depth (inches) 3.504 inch
Height 100 mm
Height (inches) 3.937 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 100 mm
Length (inches) 3.937 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6a722fc5-2d22-41b4-9544-5b95e45a4b77

Input

Input frequency 40…60 Hz
Input measurement range 165…550 V AC
Number of inputs 1 x three-phase (R, S, T, N)

Output

Number of outputs 1

Output (digital)

Alarm function Phase error, Phase sequence, Asymmetry, Window alarm: -5…-25% for min. value (adjustable via potentiometer), 5…25% for max. value (adjustable via potentiometer), Hysteresis: 10 V
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
Number of digital outputs
Rated switching current 3 A
Type Relay, 1 CO contact

General data

Accuracy 5 % of FSR
Configuration DIP switch and potentiometer
Galvanic isolation between input/output, yes, between input ⁄ output ⁄ supply
Protection degree IP20
Step response time ≤ 200 ms (10…90%)
Temperature coefficient ≤ 250 ppm/K of measuring range, ± 250 ppm/K, 350 ppm/K
Voltage supply from the measuring circuit

Insulation coordination

EMC standards IEC 61000-6-2, IEC 61000-6-4
Galvanic isolation between input/output, yes, between input ⁄ output ⁄ supply
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2.2 kVAC, 1 min, 50 Hz
Pollution severity 2
Rated voltage 300 V
Surge voltage category II

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Approvals

Approvals CE