Signal converter/insulator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed
Order No.
7760054124
Type
ACT20P-2CI-2CO-ILP-S
GTIN (EAN)
6944169656644
Qty.
1 pc(s).
Dimensions and weights
Depth
114 mm
Depth (inches)
4.488 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
110 g
Temperatures
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
5...95 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
0(4)...20 mA current loop
Number of inputs
2
Sensor
4- wire sensor (with own power supply), Current source
Voltage drop, current input
≤ 3.5 V @ I input = 20 mA
Output
Load impedance current
≤ 600 Ω
Number of outputs
2
Output current
0…20 mA (if input: 0…20 mA), 4…20 mA (if input: 4…20 mA)
Type
active, connected control must be passive
General data
Accuracy
<0.1 % of end value
Configuration
none
Galvanic isolation
2-way isolator
Protection degree
IP20
Rail
TS 35
Step response time
≤ 1 ms
Temperature coefficient
≤ 100 ppm/K
Voltage supply
Loop powered, via 4…20 mA input
Insulation coordination
EMC standards
EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation
2-way isolator
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV inputs / outputs
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Data for Ex applications (ATEX)
Marking
II 3 G Ex ec IIC T6 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-2CI-2CO-ILP-S (dual channel) fixed passive isolators isolate analogue standard current source signals.
An analogue input current signal is converted linear and galvanic isolated into an analogue output current signal.
The device is powered via the input current loop.
Features
Galvanic 4-way isolation (dual-channel device) between all inputs and outputs.
The ACT20P-2CI-2CO-ILP-S (dual channel) fixed passive isolators isolate analogue standard current source signals.
An analogue input current signal is converted linear and galvanic isolated into an analogue output current signal.
The device is powered via the input current loop.
Features
Galvanic 4-way isolation (dual-channel device) between all inputs and outputs.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.