Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Capacitive, Output current loop powered
Order No.
7760054121
Type
ACT20P-VI-CO-OLP-S
GTIN (EAN)
6944169656613
Qty.
1 pc(s).
Dimensions and weights
Depth
114 mm
Depth (inches)
4.488 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
100 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
5...95 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Input resistance, voltage
≥ 300 kΩ
Input voltage
0...10 V
Number of inputs
1
Sensor
Voltage source
Output
Load impedance current
≤ 600 Ω
Number of outputs
1
Output current
4...20 mA, loop-powered
Type
passive, connected control must be active
Output (digital)
Max. switching frequency
0 Hz
General data
Accuracy
<0.2 % of end value
Configuration
none
Galvanic isolation
2-way isolator
Power consumption, typ.
2 W
Protection degree
IP20
Rail
TS 35
Step response time
≤ 1 ms
Temperature coefficient
≤ 100 ppm/K
Voltage supply
via output current loop, min. 12 V DC/ max. 30 V DC
Insulation coordination
EMC standards
EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation
2-way isolator
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV (Input /Output), 1 min, 50 Hz
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Data for Ex applications (ATEX)
Marking
II 3 G Ex ec IIC T6 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-VIX-CO-OLP-S single-channel fixed passive isolator isolates and converts analogue standard signals. An analogue input voltage signal is linearly converted into an analogue output current signal and galvanically isolated. The device is powered via the output current loop.
Features
2-way galvanic isolation between input and output.
The ACT20P-VIX-CO-OLP-S single-channel fixed passive isolator isolates and converts analogue standard signals. An analogue input voltage signal is linearly converted into an analogue output current signal and galvanically isolated. The device is powered via the output current loop.
Features
2-way galvanic isolation between input and output.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.