Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Signal distributor, HART®
Order No.
7760054115
Type
ACT20P-CI-2CO-S
GTIN (EAN)
6944169656569
Qty.
1 pc(s).
Dimensions and weights
Depth
113.7 mm
Depth (inches)
4.476 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
157 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
5...95 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
0...20 mA, 4…20mA
Input signal
HART® signal bidirectional
Number of inputs
1
Sensor
2-wire transmitter (without own power supply), 3-wire sensor, 4- wire sensor (with own power supply)
Sensor supply
> 17 V DC at 20 mA
Voltage drop
ca. 3.8 V @ RLoad = 0 Ω; ca. 15 V @ RLoad = 600 Ω; (Iinput = 20 mA)
Output
Load impedance current
<300 Ω
Number of outputs
2
Output current
0…20 mA (if input: 0…20 mA), 4…20 mA (if input: 4…20 mA), HART® digital signal
Type
active, connected control must be passive
General data
Accuracy
<0.1 % of end value
Configuration
none
Current consumption
≤60 mA (24V power supply, 20mA output)
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Power consumption
≤1.8 W
Rail
TS 35
Step response time
≤ 0,5 ms
Temperature coefficient
80 ppm/K
Voltage supply
20…30 V DC
Insulation coordination
EMC standards
EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV inputs / outputs / power supply
Insulation voltage input or output/supply
2 kV inputs / outputs / power supply
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Test voltage
0.3 kV
Data for Ex applications (ATEX)
Marking
II 3 G Ex ec IIC T5 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The non-adjustable DC isolating amplifier ACT20P-CI-2CO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linearly and doubled to provide two galvanically isolated output current signals. The power supply is galvanically isolated from the input and output (4-way isolation).
Properties
HART-compatible for 0.5 - 2.5 kHz
The active or passive mA signal inputs are fully galvanically isolated.
Operating status display on a front panel LED
Galvanic 4-way isolation between input, output and supply.
The non-adjustable DC isolating amplifier ACT20P-CI-2CO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linearly and doubled to provide two galvanically isolated output current signals. The power supply is galvanically isolated from the input and output (4-way isolation).
Properties
HART-compatible for 0.5 - 2.5 kHz
The active or passive mA signal inputs are fully galvanically isolated.
Operating status display on a front panel LED
Galvanic 4-way isolation between input, output and supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.