Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-CI-CO-S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
Order No. 7760054114
Type ACT20P-CI-CO-S
GTIN (EAN) 6944169656552
Qty. 1 pc(s).

Dimensions and weights

Depth 113.7 mm
Depth (inches) 4.476 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 142 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Input current 0...20 mA, 4…20mA
Input signal current source, HART® signal bidirectional
Number of inputs 1
Sensor 2-wire transmitter (without own power supply), 3-wire sensor, 4- wire sensor (with own power supply)
Sensor supply > 17 V DC at 20 mA
Voltage drop ≤ 1 V

Output

Load impedance current ≤ 550 Ω
Number of outputs 1
Output current 0…20 mA (if input: 0…20 mA), 4…20 mA (if input: 4…20 mA), HART® digital signal
Type active, connected control must be passive

Output (digital)

Max. switching frequency 0 Hz

General data

Accuracy <0.1 % of end value
Configuration none
Current consumption ≤60 mA (24V power supply, 20mA output)
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Power consumption ca. 1.5 W
Protection degree IP20
Rail TS 35
Step response time ≤ 0,5 ms
Temperature coefficient 80 ppm/K
Type of signal forwarding according to HART® unchanged
Voltage supply 20…30 V DC

Insulation coordination

EMC standards EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2 kV inputs / outputs / power supply
Pollution severity 2
Rated voltage 300 V
Surge voltage category III
Test voltage 0.3 kV

Data for Ex applications (ATEX)

Marking II 3 G Ex ec IIC T5 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The non-adjustable DC isolating amplifier ACT20P-CI-CO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is linearly converted into an analogue output current signal and is galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).

Properties
  • HART-compatible for 0.5 - 2.5 kHz
  • The active or passive mA signal inputs are fully galvanically isolated.
  • Operating status display on a front panel LED
  • Galvanic 3-way isolation between input, output and supply.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20
ECLASS 14.0 27-21-01-20

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX IECEXULD UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E366074
Certificate no. (cULusEX) E338066

Related products

Type of connection: PUSH IN
Order No.: 2489680000
Type: ACT20P-CI-CO-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
 
Type of connection: Screw connection
Order No.: 1506200000
Type: ACT20P-CI-CO-P-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Type of connection: PUSH IN
Order No.: 2514620000
Type: ACT20P-CI-CO-P-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Type of connection: Screw connection
Order No.: 7760054117
Type: ACT20P-2CI-2CO-12-S
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®
 
Type of connection: PUSH IN
Order No.: 2489730000
Type: ACT20P-2CI-2CO-12-P
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®
 
Type of connection: PUSH IN
Order No.: 2514650000
Type: ACT20P-2CI-2CO-12-P-P
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Type of connection: Screw connection
Order No.: 1506210000
Type: ACT20P-2CI-2CO-12P-S
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Type of connection: Screw connection
Order No.: 1540010000
Type: ACT20P-CI-VO-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
 
Type of connection: PUSH IN
Order No.: 2489740000
Type: ACT20P-CI-VO-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
 
Type of connection: Screw connection
Order No.: 1537750000
Type: ACT20P-CI-VO-P-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
 
Type of connection: PUSH IN
Order No.: 2514640000
Type: ACT20P-CI-VO-P-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
 
Type of connection: Screw connection
Order No.: 7760054131
Type: ACT20P-VI3-VO3-S
Version:
Signal converter/insulator, Input : -10…0…+10 V, Output : -10…0…+10 V, Signal converter/isolator
 
Type of connection: Screw connection
Order No.: 7760054306
Type: ACT20P-VM-AO-S
Version:
Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator
 
Type of connection: PUSH IN
Order No.: 7760054360
Type: ACT20P-VM-AO-P
Version:
Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator